Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears104-6740: Pinion-Differential Bevel
HomeDrivetrainFinal DriveFinal Drive Gears104-6740: Pinion-Differential Bevel
104-6740: Pinion-Differential Bevel

Cat® Differential Bevel Pinion

Brand: Cat

Product Images
104-6740: Pinion-Differential Bevel
104-6740: Pinion-Differential Bevel
104-6740: Pinion-Differential Bevel
104-6740: Pinion-Differential Bevel
104-6740: Pinion-Differential Bevel

Cat® Differential Bevel Pinion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 104-6740

Description:
Cat bevel gears are used in differential systems to transmit power from the engine to the final drive in Cat drive train systems.

Attributes:
• Heavy duty hardened bevel gear
• Number of teeth: 9

Application:
Cat bevel gears are used in the drive train systems of Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 104-6740

Units of Measure

USMetric
Outside Diameter (mm): 75.0
Height (mm): 27.4
Inside Diameter (mm): 25.6
Inside Diameter (in): 1.0
Outside Diameter (in): 2.95
Height (in): 1.08
View More
Compatible Models for part number 104-6740

INTEGRATED TOOLCARRIER

IT28G IT28F

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

928H 928G 928HZ 926 930G 924K 926M 930H 930K 924 930M 930 928F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced