Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps105-2508: 56.4 Stroke Per Liter Fuel Priming Pump
HomeEngineFuel SystemFuel Pumps105-2508: 56.4 Stroke Per Liter Fuel Priming Pump
105-2508: 56.4 Stroke Per Liter Fuel Priming Pump

Discover premium fuel priming pump with Cat's trusted solutions. Designed for high durability and efficiency in every application.

Brand: Cat

Product Images
105-2508: 56.4 Stroke Per Liter Fuel Priming Pump
105-2508: 56.4 Stroke Per Liter Fuel Priming Pump
105-2508: 56.4 Stroke Per Liter Fuel Priming Pump
105-2508: 56.4 Stroke Per Liter Fuel Priming Pump
105-2508: 56.4 Stroke Per Liter Fuel Priming Pump

Discover premium fuel priming pump with Cat's trusted solutions. Designed for high durability and efficiency in every application.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 105-2508

Units of Measure

USMetric
Width (mm): 66.04
Height (mm): 66.04
Length (in): 6.1
Height (in): 2.6
Length (mm): 154.94
View More
Compatible Models for part number 105-2508

GENERATOR

WEG SR4B SR4

TRUCK ENGINE

C7 C9 3176 3408B 3406E 3406C 3406B 3306C 3306B C-10 C-12 C-16 3126B 3408 3126E 3306 3208 3176B 3114 3116 3126

INTEGRATED TOOLCARRIER

IT12 IT24F IT12B IT14F IT14B IT38F IT28F IT28B IT18F

WHEEL HARVESTER

550 570 580

TRACK SKIDDER

D5HTSK II D4HTSK II

WHEEL SKIDDER

518C 535B 528B 525B 525 515 545 530B

TRACK FELLER BUNCHER

TK1051

EXCAVATOR

330 L 345B II 320-A L 320-A N 375-A L 325-A 214B 322N 322-A LN 225B 213B 225D 330B LN 345B 330-A L 330 LN 350-A L 322-A 350 L 345B L 330-A L 231D 325-A L 322 L 320N 320C 235C 235D 345B II MH 245D 330B 245B 320 L 325-A FM L 325 LN 350-A 330B L 325 L 322-A L 322-A N 229 325-A LN 214B FT 235 322 LN 320-A 330-A 375-A 330-A LN M318

WHEEL TRACTOR

623B 623E 623F 621B 621E 621F 621S 639D 627B 627E 627F

COMBINE HARVESTER

460

HYDRAULIC CONTROL

48 163 153

TRACK LOADER

963 973 935C 935B 973C 953B 931B 931C 955L 931C II 935C II

SOIL COMPACTOR

825G 825C

PETROLEUM ENGINE

C9

BACKHOE LOADER

446B 446

WHEEL DOZER

834B 814B 824G 824C

LANDFILL COMPACTOR

836 826C 826G 816B

COMPACT WHEEL LOADER

910F 910E 910

WHEEL LOADER

960F 972G 950E 950F G910 988B 966D 966C 966F 966E 966G 930R 930T 924F 936F 928F 938F 918F 916 980F II 966F II 950B/950E 980C 980F 980G 970F 950F II

TELEHANDLER

RT80 RT100

SOIL STABILIZER

SS-250B SS-250

FORWARDER

574

ARTICULATED TRUCK

D20D D35HP D30D D250E II D250E D250D D25D D350E D350D D300E II D300E D300D D400E D400D D400 D40D

WHEELED EXCAVATOR

W330B W345B II

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3126 3126B 3116 3114 3204 3304 3306 3176C 3176B 3412 3406 3406E 3406C 3408B 3408C C9 3306B D333C 3304B 3196 3412C C-9 D330C

QUARRY TRUCK

775D 775B 771D

WHEEL SCRAPER

621E 637E 637G 637D 627G 627F 627B 627E

LOGGER

227

WINDROW ELEVATOR

WE-851B

TRACTOR

772B 768C

BULLDOZER

824S 834U 834S 825 8SU 7SU 6SU 8U 4S 4P 5P 5S 6A 6S 7A 7S 7U 8A 3P 4A

PUMPER

SCT673 SPS342 SPT342

UNDERGROUND ART TRUCK

AE40 AD40

LOAD HAUL DUMP

R1700G R1700 II R1300 R1600

REMAN ENGINE

3406E

WINCH

54H 57H 56H 53 57 56 55 54

MOTOR GRADER

120G 163H 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16H 16G 140H NA 14H 12H 12G 160H 16H NA 160H NA 12H ES 14H NA

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6D SR D6H II D3C II D3B D3C D4B D4H D4C D4E D6F SR D5H D5E D6E SR D6D D6R D6E D6G D6H D6G SR D10R D4E SR D6H XL D6H XR D5H XL D7G2 D7R D7F D7G D7H D8R D8N D9R D8R II D4C II

ASPHALT PAVER

AP-1050B BG-260C BG-2455C AP-1000B AP-1050 AP-1055B AP-1000 AP-1200 BG-245C

MARINE ENGINE

3196 3116 3208 3176C 3176B 3304 3306 3412 3408 3408B 3408C 3406B 3406C 3406E 3306B 3412C 3304B

PIPELAYER

561D 572G

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-553 CS-551 CS-563 CS-531C CS-533 CS-531 CS-533C CP-563C CB-534 CB-634 CB-634C CB-614 CP-563 CP-553 CS-583C CP-533 CS-573C CS-563C

PETROLEUM PACKAGE

TH31-C9P

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

3412C 3306B 3406C

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

3126

COLD PLANER

PR-1000C PR-450 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-565

ROAD RECLAIMER

RR-250B RR-250 RM-350B

ENGINE - MACHINE

3408 3176C 3116 3114 3304 3306 3204 3208 C-9

CHALLENGER

65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45 70C

GEN SET ENGINE

3406C 3406B 3408B 3408C 3304B 3306B 3306 3304 3412 3208 3412C 3508 3406 3408 3512

COMBINE

470 465 460

RIPPER

953B D5 963 951 955 3 7 6 5 4 8

WHEEL FELLER BUNCHER

543 533

TRUCK

775E 775D 769D 769C 773E 773D 773B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced