105-4329: Tube
+ / - Hover over image to Zoom
Other Views

    105-4329: Tube

    Part Number: 105-4329
    Brand: Cat
    Retrieving Price.....

    Cat® Steel Tube Assembly

    Description:
    Steel tubes are rigid pipes that convey fluid or air.

    Attributes:
    Cat® Steel Tubes are manufactured to provide longer service life and reliability under tough service conditions.

    Recommended Application:
    Cat Steel Tubes are used in applications where line flexibility is not required.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Length (in): 33.2
    marine products
    3516B

    3500
    3512, 3508C, 3516CHD

    engine - generator set
    3508C, 3512, 3516, 3508, 3516C, 3512B

    petroleum products
    3516, 3512C, 3516C, TH48-E80 3512B, CX48-P2300

    off highway trucks
    789B, 785D, 784C

    engine - industrial
    3516B, 3516, 3512, 3512C, 3516C, 3512B, 3508B, 3508

    expanded mining products
    MD6540C

    off-highway truck
    785B, 793B, 789, 777, 793C, 777D, 776D, 785C, 785D, 785, 789D, MT4400D AC 789C, 777C, 776C, 793D, 797, 777B, 784B