Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers106-1251: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers106-1251: Washer
106-1251: Washer

FLAT WASHER

Brand: Cat

Product Images
106-1251: Washer
106-1251: Washer
106-1251: Washer
106-1251: Washer
106-1251: Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 106-1251

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 66.0
Inside Diameter (mm): 36.7
Outer Diameter (mm): 66.0
Thickness (mm): 6.0
Outer Diameter (in): 2.598
Thickness (in): 0.236
Fits Bolt Sizes (mm): M33
Fits Bolt Sizes (in): 1 1/4
Coating: Zinc Phosphate + Oil
Material: Hardened Steel,Alloy Zinc,Low Alloy Steel
Inside Diameter (in): 1.445
Outside Diameter (in): 2.598
View More
Compatible Models for part number 106-1251

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D10T2 D6H II D10T D6H D10

RIPPER

6

INTEGRATED TOOLCARRIER

IT62G IT28G

BACKHOE LOADER

430 424D 416E 436C 432E 442D 420E 442E 434E 432D 444E 426B 428D 416D 426C 436B 438D 430F2 430E 430F

BULLDOZER

6S 7A 7S 7U 6SU 7SU 6A

WINCH

56H

WHEEL LOADER

928H 930K 994K 995 930

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced