Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes106-1616: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
106-1616: Track Shoe
106-1616: Track Shoe

Cat® Track Shoe Single Grouser, 860mm Wide, Master Joint, MS

Brand: Cat

Product Images
106-1616: Track Shoe
106-1616: Track Shoe
106-1616: Track Shoe
106-1616: Track Shoe
106-1616: Track Shoe

Cat® Track Shoe Single Grouser, 860mm Wide, Master Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
106-1616
This part:
106-1616: Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

7.5

Shoe Width (in)

33.858

Description

Cat® Track Shoe Single Grouser, 860mm Wide, Master Joint, MS

222-1797
This part:
222-1797: Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

7.5

Shoe Width (in)

33.858

Description

Cat® Track Shoe Single Grouser, 860mm Wide, Master Joint, ES

Related parts
6Y-6300
6Y-6300: Track Shoe
Check Price
565-3586
565-3586: Track Shoe
Check Price
106-1612
106-1612: Track Shoe
Check Price
356-3428
356-3428: Track Shoe
Check Price
6Y-6294
6Y-6294: Track Shoe
Check Price
106-1615
106-1615: Track Shoe
Check Price
132-1336
132-1336: Track Shoe
Check Price
356-3430
356-3430: Track Shoe
Check Price
356-3432
356-3432: Track Shoe
Check Price
117-0616
117-0616: Track Shoe
Check Price
106-1613
106-1613: Track Shoe
Check Price
565-3582
565-3582: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert