Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes107-0713: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
107-0713: Track Shoe
107-0713: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

Brand: Cat

Product Images
107-0713: Track Shoe
107-0713: Track Shoe
107-0713: Track Shoe
107-0713: Track Shoe
107-0713: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
107-0713
This part:
107-0713: Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

7.5

Shoe Width (in)

22.047

Description

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

106-1607
This part:
106-1607: Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

7.5

Shoe Width (in)

22.047

Description

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Related parts
106-1608: Track Shoe
106-1608: Track Shoe

Cat® Track Shoe Single Grouser, 510mm Wide, Regular Joint, ES

Check Price
132-1334: Track Shoe
132-1334: Track Shoe

Cat® Track Shoe Single Grouser, 600mm Wide, Regular Joint, ES

Check Price
117-0615: Track Shoe
117-0615: Track Shoe

Cat® Track Shoe Single Grouser, 600mm Wide, Regular Joint, MS

Check Price
356-3427: Track Shoe
356-3427: Track Shoe

Cat® Track Shoe Single Grouser, 840mm Wide, Regular Joint, ES, Trapezoidal Hole

Check Price
106-1608
106-1608: Track Shoe
Check Price
132-1334
132-1334: Track Shoe
Check Price
117-0615
117-0615: Track Shoe
Check Price
356-3427
356-3427: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert