Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws107-3198: M4-0.7 x 65mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws107-3198: M4-0.7 x 65mm Hex Socket Head Bolt
107-3198: M4-0.7 x 65mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
107-3198: M4-0.7 x 65mm Hex Socket Head Bolt
107-3198: M4-0.7 x 65mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 107-3198

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M4x0.7
Bolt Length (mm): 65.0
Grip Length (mm): 51.0
Material: STEEL,Alloy Steel
Hand of Thread: RH
Grip Length (in): 2.008
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 2.559
Thread Size (mm): M4
View More
Compatible Models for part number 107-3198

WHEEL TRACTOR

627G 623G 621G

ARTICULATED TRUCK

D400E II D350E II 725 730 D250E II D300E II

INTEGRATED TOOLCARRIER

IT14G

EJECTOR TRUCK

D400E II

WHEEL DOZER

834G

VIBRATORY COMPACTOR

CB-545 CB-544 CB-434B CB-634C CB-434C CB-634 CS-563C CP-533C CS-573C CP-563C CS-583C CS-533C CB-534C CB-534B

LANDFILL COMPACTOR

836G

COMPACT WHEEL LOADER

914G 902 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced