Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings107-9845: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
107-9845: Sleeve Bearing (Bushing)
107-9845: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
107-9845: Sleeve Bearing (Bushing)
107-9845: Sleeve Bearing (Bushing)
107-9845: Sleeve Bearing (Bushing)
107-9845: Sleeve Bearing (Bushing)
107-9845: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-9845
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 107-9845

Units of Measure

USMetric
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 70.0
Inside Diameter (in): 2.76
Outside Diameter (mm): 85.0
Outside Diameter (in): 3.35
Overall Length (mm): 70.0
Overall Length (in): 2.76
Type: Straight Sleeve
Material: Steel,STEEL,Alloy Steel,Low Alloy Steel
Approximate Outside Diameter (mm): 85.0
Cross Holes: Yes
Approximate Overall Length (mm): 70.0
External Groove: No
Approximate Inside Diameter (mm): 70.0
View More
Compatible Models for part number 107-9845

TRACK FELLER BUNCHER

2491 2390 1090 2391 1190 2290 521B 522B 511 522 521 532 TK711 TK722 TK721 TK732 1290T 1190T

QUICK COUPLER

HEX-WEDGE

EXCAVATOR

315-A L 317 N 317-A N 317-A 315-A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced