Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageGuards108-4022: Roller Guard Short Center
HomeUndercarriageGuards108-4022: Roller Guard Short Center
108-4022: Roller Guard Short Center

Cat® Guard As Roller Guard Short Center, Center Position, Left And Right Side of Frame

Brand: Cat

Product Images
108-4022: Roller Guard Short Center
108-4022: Roller Guard Short Center

Cat® Guard As Roller Guard Short Center, Center Position, Left And Right Side of Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 108-4022

Units of Measure

USMetric
Width (in): 11.73
Width (mm): 298.0
Guard Type: Roller Guard Short Center
Height (mm): 82.6
Track Frame Side: Left And Right
Material: Structural Steel,Alloy Steel
Guard Position: Center
UC System: ABRASION,HD
Undercarriage Width (mm): 165.1
Length (mm): 454.7
View More
Compatible Models for part number 108-4022

TRACK-TYPE TRACTOR

D5M D4H D4H XL D4H III

PIPELAYER

561M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced