Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainOther Drivetrain ComponentsDrivetrain Friction Discs108-5751: 216mm Outer Diameter Clutch Friction Disc
HomeDrivetrainOther Drivetrain ComponentsDrivetrain Friction Discs108-5751: 216mm Outer Diameter Clutch Friction Disc
108-5751: 216mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc

Brand: Cat

Product Images
108-5751: 216mm Outer Diameter Clutch Friction Disc
108-5751: 216mm Outer Diameter Clutch Friction Disc
108-5751: 216mm Outer Diameter Clutch Friction Disc
108-5751: 216mm Outer Diameter Clutch Friction Disc
108-5751: 216mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 108-5751

Units of Measure

USMetric
Outside Diameter (mm): 216.0
Material: Carbon Steel,Non-Band Type Friction Material
Thickness (in): 0.16
Inside Diameter (mm): 128.6
Inside Diameter (in): 5.06
Thickness (mm): 4.0
Outside Diameter (in): 8.5
View More
Compatible Models for part number 108-5751

MOTOR GRADER

140M 3 AWD 14L 12H NA 140H NA 12H 12M 150 12K 120H 12M 3 AWD 140K 2 163H 160M 3 AWD 135H NA 140M 3 140M 2 12H ES 140H ES 140 120H ES 160 12M 3 12M 2 143H 120 14 135H 160H NA 140M 160K 120M 140K 160H 163H NA 120K 140H 160H ES 160M 2 160M 3 120H NA 120K 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced