Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance108-9342: Cartridge Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance108-9342: Cartridge Kit
108-9342: Cartridge Kit

Turbocharger Cartridge Kit

Brand: Cat

Product Images
108-9342: Cartridge Kit
108-9342: Cartridge Kit

Turbocharger Cartridge Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 108-9342

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 25.4
Length (in): 4.0
Height (in): 1.0
Length (mm): 101.6
View More
Compatible Models for part number 108-9342

PUMPER

SPS342 SCT673 SPT342

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

3412C 3516 3512 G3516 3412 G3512

POWER MODULE

PM3412 PM3512

ENGINE

3512PETROL

VEHICULAR ENGINE

3512

PETROLEUM ENGINE

3516 3512

LOCOMOTIVE ENGINE

3512

GEN SET ENGINE

3412 3516

MARINE AUXILIARY

3512B 3516B

MARINE ENGINE

3516 3512 3412

INDUSTRIAL ENGINE

3512 3412 3516

TRUCK

785 793B

TRACTOR

784B

GAS ENGINE

G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced