Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds109-3001: 65mm Long Taper Lock Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds109-3001: 65mm Long Taper Lock Steel Stud
109-3001: 65mm Long Taper Lock Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Product Images
109-3001: 65mm Long Taper Lock Steel Stud
109-3001: 65mm Long Taper Lock Steel Stud
109-3001: 65mm Long Taper Lock Steel Stud
109-3001: 65mm Long Taper Lock Steel Stud
109-3001: 65mm Long Taper Lock Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 109-3001
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Low Alloy Steel,Alloy Zinc
Overall Length (mm): 65.0
Stud Thread Size (mm): M10 X 1.5
Coating: Zinc Phosphate + Oil
Thread Size (mm): M10
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: ISO 898-1 Class 10.9
Hole Thread Pitch: 1.5
Thread Size (dia x pitch) (mm): M10 × 1.50
Screw Length - A (mm): 65
View More
Compatible Models for part number 109-3001

GENERATOR

SR5

WHEEL TRACTOR

651

GENERATOR SET

C175-20 C175-16 C175-16GENSET 3306B SR5 3406C

WHEEL TRACTOR-SCRAPER

657 651

ENGINE

C175-16 C175-20

PETROLEUM ENGINE

C175-16

LOCOMOTIVE ENGINE

C175-16 C175-20

OFF HIGHWAY TRUCK

789G 772 777G 770 793D 777 775 789D 773 793F 798 AC 796 AC 794 AC 785 793 798

MOTOR GRADER

18M3 12K 24 14M3 16 14 18 160K 120M 120K 16M3 14M-3 160 140K 14M 140K 2 140 16GC 120K 2

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6T LGP D6R III D6 D5 D8 D7 D8T D8R D10T2 D6R STD D6XE D10 D8 GC D9T D9R D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6N LGP D6R XL D6R II D6T XW D6T XL D8GC D6N XL D6R D6T D6N D7E

GEN SET ENGINE

3608

ROTARY DRILL

MD6250 MD6380 MD6310

MARINE ENGINE

C175-16 C140

PIPELAYER

583T PL83 PL87 PL72

INDUSTRIAL ENGINE

C175-16

QUARRY TRUCK

772G 770G

TRUCK

785 793F CMD 775G 797 772G OEM 773G LRC 793F OEM 770G 795F XQ 793D 793B 793C 793F 795F AC 789D 777G 772G 793F AC 775G OEM 793F XQ 785G 773G 797F 794 AC 775G LRC 773G OEM 770G OEM 797B

COMPACTOR

CB10

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced