Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings216-7485: 2.1 x 19.4mm 70A EPDM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings216-7485: 2.1 x 19.4mm 70A EPDM O-Ring
216-7485: 2.1 x 19.4mm 70A EPDM O-Ring

Cat® Straight Thread O Ring Seal for the auxiliary water pump hose connection ensures a tight and effective seal to prevent coolant loss

Brand: Cat

Product Images
216-7485: 2.1 x 19.4mm 70A EPDM O-Ring
216-7485: 2.1 x 19.4mm 70A EPDM O-Ring
216-7485: 2.1 x 19.4mm 70A EPDM O-Ring
216-7485: 2.1 x 19.4mm 70A EPDM O-Ring
216-7485: 2.1 x 19.4mm 70A EPDM O-Ring

Cat® Straight Thread O Ring Seal for the auxiliary water pump hose connection ensures a tight and effective seal to prevent coolant loss

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 216-7485

Units of Measure

USMetric
Cross Section Diameter (mm): 2.1
Cross Section Diameter (in): 0.083
Inside Diameter (mm): 19.4
Inside Diameter (in): 0.764
Material: EPDM - Ethylene Propylene Diene Modified,EPDM (70),EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
View More
Compatible Models for part number 216-7485

MARINE ENGINE

C175-16

ENGINE

G3516J G3520J

TRUCK

795F XQ 793F CMD 797F 793F 795F AC 794 AC 793F OEM 793F XQ

GAS ENGINE

G3516B G3508B G3516 G3520B G3508 G3516J G3508J G3520J

OFF HIGHWAY TRUCK

793 798 794 AC 796 AC 793F 798 AC

MULCHING HEAD

HM112C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced