Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings109-3204: 2.62 x 10.77mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings109-3204: 2.62 x 10.77mm 90A FKM O-Ring
109-3204: 2.62 x 10.77mm 90A FKM O-Ring

O-ring

Brand: Cat

Product Images
109-3204: 2.62 x 10.77mm 90A FKM O-Ring
109-3204: 2.62 x 10.77mm 90A FKM O-Ring
109-3204: 2.62 x 10.77mm 90A FKM O-Ring
109-3204: 2.62 x 10.77mm 90A FKM O-Ring
109-3204: 2.62 x 10.77mm 90A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 109-3204

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 10.77
Inside Diameter (in): 0.424
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 111
View More
Compatible Models for part number 109-3204

UNDERCARRIAGE

OEMS

GENERATOR SET

C6.6 C7.1 GEN C2.2 C7.1 3508B C4.4

LOCOMOTIVE ENGINE

PR20B

SOIL COMPACTOR

CS78B CP16 CP17 CS20 CS16 CS17 CS19 CS74B CP74B

OFF HIGHWAY TRUCK

793D 798 AC 793

MOTOR GRADER

12H 12K 120H 160K 160H 120K 16H NA 135H 160H NA 160H ES 12H NA 16M 163H 135H NA 12H ES 14H NA 120H ES 160 140K 163H NA 140H 120H NA 16H 140H NA 14M 140K 2 140H ES 140 143H 14H 120K 2

HYDRAULIC SHOVEL

6015B 6015 6030

WHEEL LOADER

980K HLG 972H 972K 966K XE 980K 966H 966K

ASPHALT COMPACTOR

CB16 CB15 CB13

GEN SET ENGINE

3608 3606

ASPHALT PAVER

BG-2455C AP-1055B

MARINE ENGINE

C280-6 C280-8

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 1090 521B 532 2590 522B 541 1290T 1390 551 552 TK711 2491

PIPELAYER

PL83 PL87 PL72

INDUSTRIAL ENGINE

C4.4

LOG LOADR FORST MACH

558

TRUCK

793D 797F

EXPANDED MINING PRODUCTS

LD350

LOGGER

322C

COMPACTOR

CB13 CB15 CB16

EXCAVATOR

322B L 324D FM LL 325D FM LL 325B L 324D FM 568 FM LL 325C FM 330B L 330D FM 325D FM 558 330C L 568 FM 322C FM 330C FM 330D L

VIBRATORY COMPACTOR

CP-64 CS78B CB-66B CP-573E CB-64 CP-74B CS-663E CB-64B CB-54 CS-78B CS-583E CS-583C CS-583D CP76B CS-79B CP-663E CS-76B CS74B CS-573C CS-573D CS-573E CP74B CS-683E CS-76 CS-74 CS-74B CB-68B CP-76 CP-74 CS-64 CS79B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced