Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings110-2220: 141mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings110-2220: 141mm Inside Diameter Seal-O-Ring
110-2220: 141mm Inside Diameter Seal-O-Ring

Liner Seal

Brand: Cat

Product Images
110-2220: 141mm Inside Diameter Seal-O-Ring
110-2220: 141mm Inside Diameter Seal-O-Ring
110-2220: 141mm Inside Diameter Seal-O-Ring
110-2220: 141mm Inside Diameter Seal-O-Ring
110-2220: 141mm Inside Diameter Seal-O-Ring

Liner Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 110-2220

Units of Measure

USMetric
Cross Section Diameter (mm): 4.31
Material: HNBR (78),HNBR - Hydrogenated Nitrile,HNBR,Nitrile / NBR / HNBR / XNBR Rubber,Polytetrafluoroethylene (PTFE) Plastic
Cross Section Diameter (in): 0.17
Inside Diameter (mm): 141.0
Inside Diameter (in): 5.551
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
View More
Compatible Models for part number 110-2220

GENERATOR

SR500 XQP500 SR4 SR5 SR4B

TRUCK ENGINE

C-15 C-16 3408B 3408 3406E 3406C 3406B C16 C15

WHEEL TRACTOR-SCRAPER

657

ROTARY DRILL

MD6250

EXCAVATOR

375-A L 374F L 365C L MH 374D L 374F 385B 365C L 375-A 374 365C

WHEEL TRACTOR

633E II 651B 651E 621 631D 631E 631G 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 639D 627B 627G 627E 627F 637G 637D 637E

ROTARY MIXER

RM500B

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

PETROLEUM ENGINE

C-15 3412E C15 C27

WHEEL DOZER

844 834G 834B 814B 824H 824G 824C 824K 824 824G II 844H 844K

LANDFILL COMPACTOR

836 826 826G II 836G 826C 826G 826H 826K

PETROLEUM GEN SET

C27 C15

WHEEL LOADER

988F II 986 988GC 986H 986K 990 980G II 988B 988G 988F 980F II 990K 990H 992D 980C 992C 980F 980H 980G 990 II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D400E 740B D400D D350E 740 GC D350E II D400 D40D 740 D400E II 735C 735B 735 OEM 735

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

C27 3406E 3406B 3406C 3408E 3408B 3408C 3456 3412 3406 3412E 3412C CG137-08 C-15 C-16 C15

QUARRY TRUCK

775D 775B 773E 771D 771C 770G

WHEEL SCRAPER

651E 621E 657G 621F 621B 657E 657B 623F 623E 627F 627E 657

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406

TRACTOR

768C 772B

BULLDOZER

10SU 8S 8U 9U 834U 834S 10U 8A 9SU

PUMPER

HT400 SCT673 SPS342 SPT342

UNDERGROUND ART TRUCK

AE40 AD55B AD60 AD55 AD63 AD30 AE40 II AD45 AD40

POWER MODULE

XQG400 PM3456 PM3412

LOAD HAUL DUMP

R2900 R3000H R2900G R2900 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

770 775 773

WINCH

59N 59L 58L 59 58

OEM SOLUTIONS

3412C

MOTOR GRADER

24 16G 24H 16H NA

HYDRAULIC SHOVEL

6015 6030 6030 T4 6030 T2 6015B

TRACK-TYPE TRACTOR

D10 D8 GC D9 GC D8GC D6T D8 D8T D8R D8L D10T2 D8N D9R D8R II D9L D9N D10N D10R D10T

MARINE ENGINE

C15 3408B 3408C 3406B 3406C 3406E 3412C 3412E 3412 3408

PIPELAYER

587T 587R 578 583T 583R 589 PL83 PL87

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

5080 5090B

MOBILE HYD POWER UNIT

365C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX31-C15I CX35-P800

POWER PACKAGE

G3406

GENERATOR SET

DE600SGC G3406 D1000 3508B C27 3412C D450GC G3412 D800 D500GC C15 GEN SE DE605GC C15 GENSET 3412 DE500SGC CG137-12 G3412C DE715GC C18 C15 C15 I6 3408C CG137-08 3456 3406C DE660GC 3406E

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-250C RM-500

ENGINE

C15 G3412 G3406 G3408 C27 INDUSTRIAL G3412C

LOCOMOTIVE ENGINE

C27

EJECTOR TRUCK

740B 740 D400E II

COLD PLANER

PR-1000 PR-450C PR-1000C PM-465 PR-450 PM-565 PR-750B PM-565B

ROAD RECLAIMER

RR-250 RR-250B RM-350B RM500B RM500

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 MT845 MT835

ENGINE - MACHINE

C27 3208 3408

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C 3456 3412 POWER SYS 3412C C15 GEN SE DE800S 3408

RIPPER

10 9 8

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 770G 69D 773E 773D 773G 773F 773G OEM 773B 775G 775F 775E 775D 775G OEM 770 775G LRC 770G OEM 769D 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced