Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins111-4063: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins111-4063: Linkage Pin
111-4063: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
111-4063: Linkage Pin
111-4063: Linkage Pin
111-4063: Linkage Pin
111-4063: Linkage Pin
111-4063: Linkage Pin

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 111-4063

Units of Measure

USMetric
Material: Steel,Structural Steel,Alloy Steel
Internal Groove: Greased through pin
Pin Type: Flag Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 50.0
Pin Diameter (in): 1.97
Length (mm): 267.0
Length (in): 10.51
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 111-4063

WHEELED EXCAVATOR

M313-07 M315C M315D M315D2 M322D MH M317D2 M320F M314-07 M316C M316F M316D M320D2 M322D2 M324D2 MH M313C M314 MH3026 M313D M315 M322D2 MH MH3024 M318D MH M322F M314F M322D M322C M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 M318C MH

EXCAVATOR

MH3022 MH3024 M315F M317F M318F M320GC MH3040 M312 M315 M318 M320

MATERIAL HANDLER

MH3022 MH3024 MH3032

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced