Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings112-1102: 62.87mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings112-1102: 62.87mm Inside Diameter Seal-O-Ring
112-1102: 62.87mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
112-1102: 62.87mm Inside Diameter Seal-O-Ring
112-1102: 62.87mm Inside Diameter Seal-O-Ring
112-1102: 62.87mm Inside Diameter Seal-O-Ring
112-1102: 62.87mm Inside Diameter Seal-O-Ring
112-1102: 62.87mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 112-1102

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 62.87
Inside Diameter (in): 2.475
Material: HNBR - Hydrogenated Nitrile,HNBR (78),HNBR,Nitrile / NBR / HNBR / XNBR Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
Dash Size: 333
View More
Compatible Models for part number 112-1102

POWER PACKAGE

G3406

GENERATOR

SR4

GENERATOR SET

G3406 C32 C18

TRUCK ENGINE

3406E 3406C 3406B C-15 C-16 C15

ENGINE

G3406

PETROLEUM ENGINE

C32

WHEEL LOADER

994K 994H 995

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T LGPPAT D11T D6T XL PAT D6T XW PAT D6T XL D10N D6T D10R

GEN SET ENGINE

POWER SYS 3616

TRANSMISSION

TR53

MARINE AUXILIARY

C32

MARINE ENGINE

C18 C30 C32 3412 C32 MARINE 3412E

PIPELAYER

PL72

TRUCK

785D

GAS ENGINE

G3406

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced