Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers114-9224: 3.96mm Thick Manifold Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers114-9224: 3.96mm Thick Manifold Spacer
114-9224: 3.96mm Thick Manifold Spacer

Cat® 19.05mm Outer Diameter Spacer to create space and thermal isolation between the engine exhaust manifold

Brand: Cat

Product Images
114-9224: 3.96mm Thick Manifold Spacer
114-9224: 3.96mm Thick Manifold Spacer
114-9224: 3.96mm Thick Manifold Spacer
114-9224: 3.96mm Thick Manifold Spacer
114-9224: 3.96mm Thick Manifold Spacer

Cat® 19.05mm Outer Diameter Spacer to create space and thermal isolation between the engine exhaust manifold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 114-9224

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 19.05
Inside Diameter (mm): 11.13
Thickness (mm): 47.0
Side Wall Thickness (mm): 3.96
Material: Carbon Steel
Thickness (in): 1.85
Inside Diameter (in): 0.438
Outside Diameter (in): 0.75
View More
Compatible Models for part number 114-9224

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD63

GENERATOR

SR4 SR4B

TRUCK ENGINE

C18

POWER MODULE

XQG400 C18

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

LOAD HAUL DUMP

R1700

OFF HIGHWAY TRUCK

789D 798 AC 796 AC 773GC

MOTOR GRADER

18M3 14M3 16 18 16M3 14M-3

HYDRAULIC SHOVEL

6015 6015 FS

POWER PACK

C18

TRACK-TYPE TRACTOR

D8T D8R D8 GC D8GC

MARINE AUXILIARY

C32

MARINE ENGINE

3616 3612 C280-16 C280-12 C30 C32 C9.3 3408B 3408C 3412C 3412E 3412D 3412 3408

EXCAVATOR

3101 395 374

MOBILE HYD POWER UNIT

385C TH43-C18

POWER PACKAGE

G3406

GENERATOR SET

C18 GEN SET C18 GEN SE DG400 G3406 G3520 D550GC C175-16 CG137-12 C18 GENSET G3412C DG500 C18 I6 D600 GC C18 G3520H G3520K DG350 3408C 3412C CG137-08 DG450 C9.3 G3412 3516E

ENGINE

G3412 G3406 G3408 G3412C 3512E

SOIL COMPACTOR

825G

PETROLEUM ENGINE

2016 C32 C280-12 3412E C18 3512E

LOCOMOTIVE ENGINE

C175-16 C18 3612

WHEEL DOZER

824G

COLD PLANER

PM820 PM825 PM822

LANDFILL COMPACTOR

836 836K 826G

PETROLEUM GEN SET

C18

WHEEL LOADER

980 XE 982XE 980 982 950G II 980GC 950G 962H 962G 950H 972G II 980XE 962G II 980H 980G 980L 980M 966G II 982 XE 982M

ROAD RECLAIMER

RM800

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C POWER SYS G3412C 3412C C280-16 3616 3408

INDUSTRIAL ENGINE

3412 C18 3412E 3408B CG137-08 G3520H

TRUCK

793F CMD 797 793F OEM 795F XQ 793F 795F AC 789D 793F AC 793F XQ 794 AC 797B

GAS ENGINE

CG137-08 CG137-12 G3306B G3412 G3408C G3408B G3408 G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced