Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home115-1854: Master Link for grease lubricated track
Home115-1854: Master Link for grease lubricated track
115-1854: Master Link for grease lubricated track

Cat® Track Link 202.81mm Track Pitch, Press Fit, Slip Fit Master

Brand: Cat

Product Images
115-1854: Master Link for grease lubricated track
115-1854: Master Link for grease lubricated track
115-1854: Master Link for grease lubricated track
115-1854: Master Link for grease lubricated track
115-1854: Master Link for grease lubricated track

Cat® Track Link 202.81mm Track Pitch, Press Fit, Slip Fit Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-1854

Units of Measure

USMetric
Bore To Rail (in): 2.52
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 40.5
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
UC System: HD
Eyebrow Thickness (in): 0
Overall Height (mm): 115.0
Steel Spec: 1E0669
Pin End Strap Thickness (in): 1.594
Bushing End Strap Thickness (in): 0.984
Eyebrow Thickness (mm): 0
Bushing End Strap Thickness (mm): 25
Bolt Hole Diameter (in): 0.827
Track Pin Bore Diameter (in): 1.642
Bolt Hole Diameter (mm): 21
Bolt Size (mm): 21
Master Link Type: Slip Fit Master
Track Pitch (mm): 202.81
Rail To Pin Boss OD (mm): 35
Bolt Size (in): 21
Track Pitch (in): 7.985
Track Pin Bore Diameter (mm): 41.7
Rail To Pin Boss OD (in): 1.378
Bushing Bore Diameter (mm): 63.6
Overall Height (in): 4.528
Wear Sensor: No
Master Bolt Thread: M20
Bore To Rail (mm): 64
Bushing Bore Diameter (in): 2.504
View More
Compatible Models for part number 115-1854

GENERATOR SET

3512B

UNDERCARRIAGE

OEMS

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

320B S 322B L 330D2 324D FM LL 325B LN 329D LN 325B L 329D L 325C L 329D2 L 325D L 322C FM 320C 323D SA 324D FM 322C 323D S 336D LN 329D2 325D MH 340MHPU 325C FM 322 L 330D2 L 329D 329E 325B 330C L 322-A L 325C 325D 345C 345D

MOBILE HYD POWER UNIT

336F 336E 330D 330D L 336D L 330C 352FMHPU 325D L 345D 325D 349D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced