Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes115-2359: 42.54mm Outer Diameter Multiple Bend Oil Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes115-2359: 42.54mm Outer Diameter Multiple Bend Oil Tube
115-2359: 42.54mm Outer Diameter Multiple Bend Oil Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
115-2359: 42.54mm Outer Diameter Multiple Bend Oil Tube
115-2359: 42.54mm Outer Diameter Multiple Bend Oil Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-2359

Units of Measure

USMetric
Outside Diameter (mm): 41.28
Material Description: Steel
Material: Alloy Copper,Carbon Steel,Alloy Mixed: Metal
Outside Diameter (in): 1.63
View More
Compatible Models for part number 115-2359

UNDERGROUND ART TRUCK

AD55

TRUCK ENGINE

3406E 3406C 3406B C-18 C-15 C-16 C16 C15 C18

POWER MODULE

TR43-C18L

RECLAIMER MIXER

RM-500

ENGINE

C15 C18

LOAD HAUL DUMP

R3000H R2900G R2900

SOIL COMPACTOR

825 825G II 825H 825K 825C

PETROLEUM ENGINE

C15 C18

REMAN ENGINE

3406E

WHEEL DOZER

824G II 824 824H 824G 824C 824K

OFF HIGHWAY TRUCK

770

LANDFILL COMPACTOR

826C 826G 826H 826K 826 826G II

WHEEL LOADER

980G II 980H 980G 986 988GC 986H 986K

CHALLENGER

MTC855 MT845 MTC865 MT835 MTC835 MT865 MTC845 MT855

ROTARY/TRACK DRILLS

MD6290

INDUSTRIAL ENGINE

C-15 C-16 3456 C18 3406E C15

QUARRY TRUCK

770G

TRUCK

770G 770 770G OEM

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

CX35-C18I CX31-C18I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced