Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups115-6337: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
115-6337: Idler Group
115-6337: Idler Group

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
115-6337: Idler Group
115-6337: Idler Group
115-6337: Idler Group
115-6337: Idler Group
115-6337: Idler Group

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Diameter (in)
Shaft Protrusion Length (in)
Height (in)
Description
115-6337
This part:
115-6337: Idler Group
Diameter (in)

2.7

Shaft Protrusion Length (in)

3.169

Height (in)

2.7

Description

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

525-4298
This part:
525-4298: Idler Group
Tread Diameter (in)

19.961

Center Flange Width (in)

3.043

Center Flange Diameter (in)

21.457

Description

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

Related parts
602-9393: Idler Group
602-9393: Idler Group

Cat® Idler Group Standard Application, 187.4mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Check Price
115-3696: Idler Group
115-3696: Idler Group

Cat® Idler Group Standard Application, 187.4mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Check Price
602-9393
602-9393: Idler Group
Check Price
115-3696
115-3696: Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert