Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds116-3715: 85mm Long Taper Lock Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds116-3715: 85mm Long Taper Lock Steel Stud
116-3715: 85mm Long Taper Lock Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Product Images
116-3715: 85mm Long Taper Lock Steel Stud
116-3715: 85mm Long Taper Lock Steel Stud
116-3715: 85mm Long Taper Lock Steel Stud
116-3715: 85mm Long Taper Lock Steel Stud
116-3715: 85mm Long Taper Lock Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-3715
Stud Type: Fully Threaded Stud
Material: STEEL,Carbon Steel,Coating Fluid
Overall Length (mm): 85.0
Stud Thread Size (mm): M10 X 1.5
Coating: Plain Finish
Thread Size (mm): M10
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: High temperature steel (500 C MAX)
Hole Thread Pitch: 1.5
Thread Size (dia x pitch) (mm): M10 × 1.50
Screw Length - A (mm): 85
View More
Compatible Models for part number 116-3715

GENERATOR

XQ330 SR4B LC51XX

TRUCK ENGINE

C7 C9 C-9 C11 C13 C-10 C-12

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 623K LRC 623K 621K 627K 637K

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

WHEEL SKIDDER

535D 545D 525D 555D

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

568

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 336D 336E 336F 336D2 L 336F XE 349E L 352F XE VG 330D FM 345B 345C 345D 336 MHPU 349F L 352F-VG 336D L 336F L XE 330C FM 349D FM568 336E L 349E 336E H 349F 352F 340F 345B L 336F LN XE 336F L 345C L 336D2 GC 345D L 336F LNXE 336F LN 345B II MH 330C 330D 336D2 L XE 365B L 365B 336E LN 336E LH 349F LXE 336D2 LXE 340D2 L 336E LNH 336D LN 340MHPU 340F L UHD 349E L VG 349 GC 349D2 330C L 336D2 568 FM 330D L 350 OEM 352 UHD 340 349 330D MH 345 340F L LRE 349D2 L 352 350 355 330D LN 568 FM LL 345D L VG 340D L 336 336D2 XE 330C LN 365B II 330C MH 345C MH 345 GC

WHEEL TRACTOR

621K OEM 623H 621H 627G 627H 637G 637K

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973 973C 973D 973K

SOIL COMPACTOR

815F II 815F

PETROLEUM ENGINE

C13 C11 C9

WHEEL DOZER

814F II 814F

LANDFILL COMPACTOR

816F II 816F

WHEEL LOADER

982XE 972H 972K 972M 972L 966 XE 950G 962G 980XE 966H 966L 966K 966M 938G 966 972 966 GC 972 XE 966XE 980 982 980GC 982 XE 980 XE 980K HLG 966K XE 972G II 972M XE 966M XE 980C 980F 980L 980K 972XE 980M 966G II 982M

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 730C 725 730 735

WHEELED EXCAVATOR

M330D W345C MH W345B II

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3 3176C C-12 C-10 C9 C9.3B 3196 C-9 C11 C13

WHEEL SCRAPER

637K 637E 637G 637D 627G

PUMPER

SBF214 CPT372 SUF557

UNDERGROUND ART TRUCK

AD22

SHOVEL LOGGER

345C

POWER MODULE

TR43 OEM POWER TR43-E44

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700G R2900G R1600 R1700

OFF HIGHWAY TRUCK

789G 777G 789D 796 AC 794 AC 777 775 773 793F 798 AC 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3050

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

120H 16 14 18 120M 135H 163H 140M 140H 143H 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 16H 14L 150 14M 160M 3 AWD 140 16GC 14H 12H 12M 14M3 120 160H 160M 140M 3 AWD 16M3 14M-3

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6R III D6XE D11 D8 GC D6R II D7R SERIES D6N XL D6R D6T D6N D7E D9 D6 D8 D7 D6 XE D6N LGP D10T D7R XR D6T LGP D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D8GC D7R D8T D8R D10T2 D8N D6R STD D9T D6T XL PAT D6T XW PAT D7R II D6R LGP D7E LGP

PIPELAYER

572R II PL83 PL87 PL72 PL61

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH31-C9P CX31-C13I

MOBILE HYD POWER UNIT

330D L 350MHPU 352FMHPU 349D L 336FMHPU 340D2 L 336D L 349E L HVG 349E 336F 336D 336E 345D 345C 336E HVG 330D 330C 349D2 345C L

GENERATOR SET

C13 XQ375 C13 XQ350 DE450GC C13GENSET D400GC C18 C15 3512 C13 DE550GC DE400SGC D300GC XQ425 C9 GEN SET C9 DE350SGC XQ330 DE400GC D350GC DE500SGC XQP300 XQP310 DE500GC DE450SGC D250GC

RECLAIMER MIXER

RM400 RM-300

ENGINE

C175-20 C9 INDUSTRIAL C13B C9.3

EJECTOR TRUCK

730C 730C2 EJ 730

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM400

ENGINE - MACHINE

C-12 3176C C9 C-9

GEN SET ENGINE

C13GENSET POWER SYS C-12

CHALLENGER

55 MT765 MT755 MT865 MT745 MT735 MT855 65C 65E 65D MT845 MT835 75D 75E 85E 85D 35 95E 45 MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5075 MD5125 MD5150C MD5075C

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 772G OEM 793F OEM 789D 777G 775G OEM 770G OEM 785 797 770G 795F XQ 793D 793C 793F 772G 785G 773G 797F 773G OEM 797B 795F AC 793F AC 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced