Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes116-8545: 1000mm Width Self-Cleaning Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes116-8545: 1000mm Width Self-Cleaning Track Shoe
116-8545: 1000mm Width Self-Cleaning Track Shoe

Cat® Self-Cleaning Track Shoe is designed to shed mud and debris automatically, maintaining traction and reducing downtime in terrain conditions

Brand: Cat

Product Images
116-8545: 1000mm Width Self-Cleaning Track Shoe
116-8545: 1000mm Width Self-Cleaning Track Shoe
116-8545: 1000mm Width Self-Cleaning Track Shoe
116-8545: 1000mm Width Self-Cleaning Track Shoe
116-8545: 1000mm Width Self-Cleaning Track Shoe

Cat® Self-Cleaning Track Shoe is designed to shed mud and debris automatically, maintaining traction and reducing downtime in terrain conditions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-8545

Units of Measure

USMetric
Shoe Width (mm): 1,000.0
Material: Low Alloy Steel,Carbon Steel
Plate Thickness (mm): 18
UC System: HDXL,GD
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 137.3
Shoe Bolt Hole Spacing C (mm): 185.3
Shoe Width (in): 39.37
Shoe Bolt Hole Spacing A (mm): 68
Plate Thickness (in): 0.709
Track Bolt Thread: M20
Shoe Section 1E Spec: 1E0627
Number of Grousers: Not Applicable
Bolt Hole Diameter (in): 0.802
Clipped: No
Shoe Type: Self Cleaning
Bolt Hole Diameter (mm): 20.37
View More
Compatible Models for part number 116-8545

TRACK-TYPE TRACTOR

D6R D6T D6R LGP D6R II D6T LGP D6XE D6 D6H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced