Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings117-3036: 120.32mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings117-3036: 120.32mm Inside Diameter Seal-O-Ring
117-3036: 120.32mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
117-3036: 120.32mm Inside Diameter Seal-O-Ring
117-3036: 120.32mm Inside Diameter Seal-O-Ring
117-3036: 120.32mm Inside Diameter Seal-O-Ring
117-3036: 120.32mm Inside Diameter Seal-O-Ring
117-3036: 120.32mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-3036

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 120.32
Inside Diameter (in): 4.737
Material: EPDM - Ethylene Propylene Diene Modified,EPDM (70),EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 158
View More
Compatible Models for part number 117-3036

PUMPER

CPT372 SBF214 SUF557

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C-10 C-12 C11 C13

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 623K LRC 623K 621K

LOAD HAUL DUMP

R1700 II R1600G R1600H R1600 R1700G

MOTOR GRADER

18M3 14M3 16 14 18 160H 16M 16M3 163H 14M-3 140H 16H 14M 143H 16GC 14H

TRACK-TYPE TRACTOR

D8N D7R SERIES D7R II

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

3196 C-12 C12 3176C

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

572R II

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 345B L 349D L 345C L 345D L VG 345B 345C 345D 345D L 349D2 345B II MH 365B II 365B L 345C MH 349D 365B

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

345D 345C 349D L 349D2 345C L

WHEEL TRACTOR

623H 621K OEM 621H 627H

MARINE POWERTRAIN

C12

RECLAIMER MIXER

RM-300

ENGINE

C13B

PETROLEUM ENGINE

C13 C11

SOIL COMPACTOR

815F

EJECTOR TRUCK

730

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

972G II 980C 980F 980K 966G II

GEN SET ENGINE

C-12

ENGINE - MACHINE

C-12 3176C

CHALLENGER

65E MT845 MT835 75D 75C 75E MTC855 85E 85D MTC865 MTC835 95E MT865 MTC845 MT855

ARTICULATED TRUCK

725 730

ROTARY/TRACK DRILLS

MD5125

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

3176C 3196 C-12 C-10 C11 C13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced