Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals117-4473: CM-SEAL
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
117-4473: CM-SEAL
117-4473: CM-SEAL

Bulk Seal

Brand: Cat

Custom Length
Product Images
117-4473: CM-SEAL
117-4473: CM-SEAL
117-4473: CM-SEAL
117-4473: CM-SEAL
117-4473: CM-SEAL

Bulk Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 117-4473
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 117-4473

Units of Measure

USMetric
Bulk Unit of Measure: CM
Cross Section Width (in): 7.87
Adhesive: Yes
Cross Section Thickness (in): 1.57
Cross Section Width (mm): 200
Material: Expanded Rubber
Cross Section Thickness (mm): 40
View More
Compatible Models for part number 117-4473

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AD30 AD45B AD45

MULTI PROCESSOR

MP40 VT50 MP15 VT60 MP20 VT30 MP30 VT40

INTEGRATED TOOLCARRIER

IT62G II IT62H

LOAD HAUL DUMP

R1600 R1700G R1300G R3000H R1600G R1600H R1700 R2900G R2900 XE R2900

CRUSHER

VHC-40 VHC-50 P335 P360 P325 VHC-30 P315

WHEEL LOADER

972G II 980G II 962G II 972H 980H 950G II 966H 962H 986H 950H 966G II

MINI HYD EXCAVATOR

307B

WHEELED EXCAVATOR

M325C MH M315C M316C M313C M322C M318C M318C MH

SHEAR-STRAIGHT

S465 S490 S440

TRUCK

795F AC

FRONT SHOVEL

5080

SHEAR-DEMOLITION/SCRAP

VHS-30 VHS-70 S340 VHS-60 S390 VHS-50 S325 S320 VHS-40 S365

GRAPPLE-CLAMSHELL

CTV40

PULVERIZER

P225 P215 VHP-50 VHP-40 P235 VHP-30

VIBRATORY COMPACTOR

CB-534D CB-434D CB-564D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced