Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings117-7282: 2.62 x 139.37mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings117-7282: 2.62 x 139.37mm 90A NBR O-Ring
117-7282: 2.62 x 139.37mm 90A NBR O-Ring

O-ring

Brand: Cat

Product Images
117-7282: 2.62 x 139.37mm 90A NBR O-Ring
117-7282: 2.62 x 139.37mm 90A NBR O-Ring
117-7282: 2.62 x 139.37mm 90A NBR O-Ring
117-7282: 2.62 x 139.37mm 90A NBR O-Ring
117-7282: 2.62 x 139.37mm 90A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-7282

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 139.37
Inside Diameter (in): 5.487
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 161
View More
Compatible Models for part number 117-7282

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

SOIL COMPACTOR

CS78B CP16 CP17 CS20 CS76B CS16 CS17 CS19 CS74B CP74B

MATERIAL HANDLER

MH3022 MH3024

COLD PLANER

PM820 PM825 PM822 PM620 PM622

COMPACT WHEEL LOADER

906H2 906H 907H2 908H2 907H 908H

TRACK-TYPE TRACTOR

D4 D6K XL D5R LGP D6N LGP D6K2 XL D6K2 D3G D6K2 LGP D4G D5R2 D6N OEM D5R XL D5G D6N XL D6N D6K D6K LGP

ROAD RECLAIMER

RM800 RM600 RM500B RM500

CHALLENGER

MTC755 MTC765 MTC735 MTC745

SHEAR

S3090 S3070 S3050

ASPHALT PAVER

AP355 AP355F

WHEELED EXCAVATOR

M322D MH M322D2 M322D M322C M318D M318C M320 M318F M318 M319 M316 M317 M318C MH M320D2 M324D2 MH M322D2 MH M318D MH

INDUSTRIAL ENGINE

C4.4

EXCAVATOR

M318F MH3022 MH3024 M318 M320

VIBRATORY COMPACTOR

CP-64 CS-56 CS78B CP-56 CP-573E CP-533D CB-64 CB-534C CP-74B CB-534D CS-663E CB-54 CS-78B CS-583E CS-531D CS-583D CP76B CB-564D CS-79B CP-663E CS-76B CS74B CD-54 CB-634D CS-573D CS-573E CS-533D CP74B CS-683E CS-76 CS-74 CS-74B CB-434D CB-434C CP-563E CP-76 CP-563D CS-563D CS-563E CP-74 CS-64 CS79B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced