Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws119-0036: 5/16"-18 x 7/8" Countersunk Flat Head Hexalobular Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws119-0036: 5/16"-18 x 7/8" Countersunk Flat Head Hexalobular Screw
119-0036: 5/16"-18 x 7/8" Countersunk Flat Head Hexalobular Screw

Countersunk Flat Head Screw

Brand: Cat

Product Images
119-0036: 5/16"-18 x 7/8" Countersunk Flat Head Hexalobular Screw
119-0036: 5/16"-18 x 7/8" Countersunk Flat Head Hexalobular Screw
119-0036: 5/16"-18 x 7/8" Countersunk Flat Head Hexalobular Screw
119-0036: 5/16"-18 x 7/8" Countersunk Flat Head Hexalobular Screw
119-0036: 5/16"-18 x 7/8" Countersunk Flat Head Hexalobular Screw

Countersunk Flat Head Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 119-0036

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel,Alloy Zinc
Bolt Type: Countersunk (flat)
Thread Size (in): 0.012
Coating: Zinc
Class or Grade: Astm A574 (180 Ksi)
Bolt Length (in): 0.875
Thread Size (mm): 0.3125
Bolt Length (mm): 160,300,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000,000.00
Grip Length (in): 0.302
Thread Size (dia x pitch) (mm): 5/16x18
Grip Length (mm): 7.67
View More
Compatible Models for part number 119-0036

GENERATOR

XQP500 SR4 SR4B

TRUCK ENGINE

C-18 C-15 C-16 3406E C16 C15 C18

INTEGRATED TOOLCARRIER

IT12B IT14F IT14B

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

TRACK SKIDDER

D5HTSK II D4HTSK III

ROTARY DRILL

MD6200

EXCAVATOR

MH3295 374F L 390D 390F 390D L 3101 385C FS 385C L 365C L MH 374D L 374F 385B 385C 365C L 395 385C L MH 390F L 374 365C

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 651 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

TRACK LOADER

931C II 935C II

PETROLEUM ENGINE

C-15 C15 C18

SOIL COMPACTOR

825 825H 825K 825C 825G II

WHEEL DOZER

834 834G 834H 834K 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

PETROLEUM GEN SET

C15 C18

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 980G II 988K XE 988G 988H 988K 980H 980G 950F II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

740C 740B 740 GC 745C D350E II 740 D400E II 735C 735B 745 735 OEM 735

ENGINE - INDUSTRIAL

C15

PNEUMATIC COMPACTOR

PS-360B PF-290B PS-200B PS-150B

INDUSTRIAL ENGINE

C18 3406E 3456 C-15 C-16 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

631G 657G 657E 657B 637K 637G 627F 657

TRACTOR

768C 772B

BULLDOZER

D5C PATLGP 5A PAT D5C PAT

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

POWER MODULE

PM3456 C18 TR43-C18L

LOAD HAUL DUMP

R2900 R3000H R2900G R2900 XE

REMAN ENGINE

3406E

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 773GC

WINCH

53

MOTOR GRADER

120H 120G 120K 120 GC 135H 12H NA 160 140K 140H 140G 16G 140H NA 130G 140K 2 140 143H 14G 12H 12G 24M 12K 120 160K 160H 160G 160H NA 140 GC 135H NA 163H NA 120H NA 120K 2

HYDRAULIC SHOVEL

6018 6015 6015 FS

TRACK-TYPE TRACTOR

D6G2 LGP D3C II 30/30 D5C D7G2 D6H D7G D9 D8 D8T D8R D8N D9T D8R II DEUCE D6G2 XL D4C II

MARINE ENGINE

C18 MARINE C18 C15 3406E

PIPELAYER

587T 583T PL83 PL87

FRONT SHOVEL

385C 5090B

VIBRATORY COMPACTOR

CS-431C CP-533C CS-583 CS-323C CS-433C CS-563 CS-531C CS-533 CS-531 CP-433C CP-563 CP-323C CS-533C CB-434B CB-434C CP-563C CB-534C CB-534B CS-583C CP-533 CB-634C CS-573C CS-563C

MOBILE HYD POWER UNIT

385C 365C L TH43-C18 390F 385C L

PETROLEUM PACKAGE

TH48-E80 CX35-C18I CX31-C15I CX35-P800 CX31-C18I C18

GENERATOR SET

C18 GEN SET C18 GEN SE DE600SGC DE500 D550GC DE630 C9 GEN SET C18 GENSET D600 GC 3508B DG350 C9 D450GC XQ1140 D500GC DG400 C15 GEN SE DE605GC C15 GENSET DE500SGC DG500 DE715GC C18 I6 C18 C15 C15 I6 C18 MARINE GS 3456 DG450 DE660GC 3406E

RECLAIMER MIXER

RM800 RM500B RM-500

ENGINE

C15 C18

LOCOMOTIVE ENGINE

C18

EJECTOR TRUCK

740B 740 D400E II

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

ROAD RECLAIMER

RM800 RR-250 RR-250B RM600 RM500B RM500

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 MT845 MT835

GEN SET ENGINE

3406E 3456 POWER SYS C15 GEN SE

RIPPER

3

ROTARY/TRACK DRILLS

MD6290

TRUCK

770G 772G 773B 772G OEM 772 770 770G OEM 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced