Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-1197: 98.02mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-1197: 98.02mm Inner Diameter O-Ring Seal
6V-1197: 98.02mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
6V-1197: 98.02mm Inner Diameter O-Ring Seal
6V-1197: 98.02mm Inner Diameter O-Ring Seal
6V-1197: 98.02mm Inner Diameter O-Ring Seal
6V-1197: 98.02mm Inner Diameter O-Ring Seal
6V-1197: 98.02mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-1197

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 98.02
Inside Diameter (in): 3.859
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 241
View More
Compatible Models for part number 6V-1197

GENERATOR

SR4B XQP500 XQP550 SR4

TRUCK ENGINE

C9 3176 3406E 3406C C-9 C11 C13 C16 C15 C18 C-10 C-12 C-18 C-15 C-16 3176B

INTEGRATED TOOLCARRIER

IT62G IT28 IT18 IT28B IT62G II IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 613G 637K 657 651

ASPHALT COMPACTOR

CB16 CB15 CB13

WHEEL SKIDDER

518C 528B 518 528 530B

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

EXCAVATOR

374F L 3101 385C FS 385C L 365C L MH 374D L 374F 385B 385C 365C L 390F L 365C MH3295 390D 390F 390D L 395 385C L MH 374

WHEEL TRACTOR

633E II 651B 651E 631K 615C II 631D 631E 631C 631G 613C II 615 613 611 637 651 623B 623G 623E 623F 621B 657E 657B 621E 633D 657G 621G 639D 615C 627G 627E 637G 613B 637D 613C 637E 637K

ROTARY MIXER

RM500B RM800

HYDRAULIC CONTROL

173B 143 140

TRACK LOADER

973 943 953 953B 953C

SOIL COMPACTOR

825 CS74B CP74B 825H 825G 825K 825C 815F II 815B 815F CP16 CP17 CS20 CS16 CS17 CS19 CS78B 825G II

PETROLEUM ENGINE

C-15 C15 C13 C18 C11 C9 3412E

WHEEL DOZER

844H 844K 834 844 834G 834H 834B 834K 814B 824H 824G 824C 824K 814F II 814F 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 836H 836G 836K 826C 826G 826H 826K 816B 816F

PETROLEUM GEN SET

C15 C18

GRAPPLE

120C 518 125C

WHEEL LOADER

982XE 960F 972K 988 XE 972M 972L 966 XE 988GC 950B 950E 950G 950F 962G 986H 986K G926 980XE 988B 988G 988H 988F G916 988K G936 966L 966K 966M 936E 936F 924G 962G II 926E 990 II 918F 966 972 966 GC 988F II 972 XE 986 966XE 980 982 950G II 988 995 990 992 916 980G II 988K XE 926 936 982 XE 980 XE 980K HLG 950B/950E 966K XE 990H 972M XE 966M XE 992D 992C 980H 980G 980L 980K 972XE 980M 994F 994K 994H 982M 950F II

ARTICULATED TRUCK

D350E D350E II D400E II D400E 740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

WHEELED EXCAVATOR

M314 M315 M318 M319 M316 M317 M314-07

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C18 3456 3176C 3176B C-12 C-15 C-10 C-16 3406E 3408E C9 3196 3412E C4.4 C-9 C11 C13 C15

WHEEL SCRAPER

651E 631G 657G 657E 657B 623G 623F 623E 637K 637G 627F 657

QUARRY TRUCK

775D 775B 773E 771D 771C 772G 770G

TRACTOR

772B

BULLDOZER

9SU 8SU 10SU 8S 8U 9C 9U 9S 10U 8A 4A

FELLER BUNCHER

FB518

PUMPER

SPF743

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55 AD30 AD45 AD40

POWER MODULE

C18 PM3456 TR43-C18L

LOAD HAUL DUMP

R3000H R2900G R1700 R2900 R2900 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

789D 796 AC 794 AC 773GC 772 770 793D 773 793F 798 AC 793 798

MATERIAL HANDLER

MH3049 MH3295 MH3059

WINCH

528 518 57H 59 58 59N 59L 58L

MOTOR GRADER

24 140 24H 24M

HYDRAULIC SHOVEL

6018 6015 6015B 6015 FS

TRACK-TYPE TRACTOR

D6XE D8 GC D4E D6T D7E D9 D6 D8 D6 XE D10N D10R D10T D4E SR D11R D11T D8GC D7G D8T D8R D8L D8N D9T D9R D8R II D9L D9N D7E LGP

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

C30 C32 C18 MARINE C18 C15 3406E 3412E

PIPELAYER

587T 561M 561H PL83 PL87 PL72 583T

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

385C 5090B

VIBRATORY COMPACTOR

CS-78B CS-79B CS-76B CP74B CS-74B CB-66B CB-64B CS78B CB-68B CS79B CP-74B CP76B CS74B

MOBILE HYD POWER UNIT

385C 365C L 390F 385C L TH43-C18

PETROLEUM PACKAGE

TH48-E80 CX35-P800 CX31-C18I CX35-C18I CX31-C15I C18

GENERATOR SET

DE500 DE630 C18 GENSET XQ1140 D500GC DG400 DE605GC C15 GENSET DG500 DE715GC C18 C15 C15 I6 C18 MARINE GS 3456 DG450 DE660GC C18 GEN SET C18 GEN SE DE600SGC D550GC C9 GEN SET D600 GC 3508B DG350 C9 D450GC C15 GEN SE DE500SGC C18 I6 3406E

RECLAIMER MIXER

RM800 RM500B RM-500

ENGINE

C15 C18

LOCOMOTIVE ENGINE

C18

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM-200 PM-201 PM-565

ROAD RECLAIMER

RM800 RM600 RM500B RM500

CHALLENGER

MT765 MT755 MT865 MT745 MT735 MT855 MT845 MT835 MT700 MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

GEN SET ENGINE

3406E POWER SYS C15 GEN SE 3456

ROTARY/TRACK DRILLS

MD6290

RIPPER

953B 953 943 4 9 8 10

BOOM

120C

TRUCK

793F XQ 794 AC 793F CMD 772G OEM 793F OEM 775E 775D 789D 770G OEM 769D 769C 797 770G 795F XQ 793D 793C 793F 772G 69D 773E 773D 797F 797B 773B 795F AC 793F AC 772 770

COMPACTOR

CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced