Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves121-4036: Valve Group-Solenoid
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves121-4036: Valve Group-Solenoid
121-4036: Valve Group-Solenoid

Cat® Solenoid Valve Group (12 VDC)

Brand: Cat

Product Images
121-4036: Valve Group-Solenoid
121-4036: Valve Group-Solenoid
121-4036: Valve Group-Solenoid
121-4036: Valve Group-Solenoid
121-4036: Valve Group-Solenoid

Cat® Solenoid Valve Group (12 VDC)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 121-4036

Units of Measure

USMetric
Voltage (volts): 12 Vdc
Length (mm): 94.4
Wire Length (mm): 254.0
Length (in): 3.7
Wire Length (in): 10.0
Thread Size (in): 3/4-16
View More
Compatible Models for part number 121-4036

BACKHOE LOADER

424D 446D 436C 446B 420D 442D 430D 432D 416C 428D 438C 416D 426C 438D 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced