Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products121-7705: Crankshaft Wear Sleeve Stud
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products121-7705: Crankshaft Wear Sleeve Stud
121-7705: Crankshaft Wear Sleeve Stud

Cat® Crankshaft Wear Sleeve Stud is used to ensure a snug connection that minimizes the risk of slippage or damage during operation

Brand: Cat

Product Images
121-7705: Crankshaft Wear Sleeve Stud
121-7705: Crankshaft Wear Sleeve Stud
121-7705: Crankshaft Wear Sleeve Stud
121-7705: Crankshaft Wear Sleeve Stud
121-7705: Crankshaft Wear Sleeve Stud

Cat® Crankshaft Wear Sleeve Stud is used to ensure a snug connection that minimizes the risk of slippage or damage during operation

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 121-7705

The Crankshaft Wear Sleeve Stud is used to facilitate the removal and attachment procedure of the crankshaft wear sleeve. It creates a firm grip, which allows controlled force to be applied to the wear sleeve, gradually loosening it from the crankshaft without causing damage. It is made of durable material.

Attributes:
• Provided exceptional strength and toughness, making it capable of withstanding high loads and forces involved during the process
• Provided with a hexagonal shape for a better gripping surface for tightening and loosening the stud

Applications:
The Crankshaft Wear Sleeve Stud provides a secure grip, ensuring it remains firmly in place during the removal and attachment process of the wear sleeve.

View More
Specifications for part number 121-7705

Units of Measure

USMetric
Thread: 1/2" - 13 - 2A, 1/2" - 13 - 2B
Overall Length (mm): 265.0
Overall Length (in): 10.433
Hex Size (mm): 19.1
Hex Size (in): 0.751
Weight (kg): 0.373
Weight (lb): 0.822
Material: Sealants / Adhesives Adhesive,Alloy Nickel,Low Alloy Steel,Coating Mixed: Nonmetallic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced