Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components122-1672: Cartridge Assembly
HomeHydraulicsOther Hydraulic Components122-1672: Cartridge Assembly
122-1672: Cartridge Assembly

Cat® Cartridge Assembly (Solenoid Valve)

Brand: Cat

Product Images
122-1672: Cartridge Assembly
122-1672: Cartridge Assembly

Cat® Cartridge Assembly (Solenoid Valve)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 122-1672

Units of Measure

USMetric
Hex Size (mm): 28.6
Length (in): 3.71
Thread Size (in): End 1: 1/2-20-2A, End 2: 3/4-16 UNF-2A
Hex Size (in): 1.13
Length (mm): 94.4
View More
Compatible Models for part number 122-1672

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

SKID STEER LOADER

216 236 228 226 248 246

WHEEL FELLER BUNCHER

TK380 543 HA770 HA870 TK370 533

BACKHOE LOADER

424D 446D 436C 446B 420D 442D 430D 432D 416C 428D 438C 416D 426C 438D 428C

COMPACT WHEEL LOADER

908

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced