Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings123-3171: 171.04mm Inner Diameter Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings123-3171: 171.04mm Inner Diameter Seal
123-3171: 171.04mm Inner Diameter Seal

Cat® 171.04mm Inner Diameter Rubber Seal prevents leaks by creating a seal between parts in the Brake and Planetary

Brand: Cat

Product Images
123-3171: 171.04mm Inner Diameter Seal
123-3171: 171.04mm Inner Diameter Seal
123-3171: 171.04mm Inner Diameter Seal
123-3171: 171.04mm Inner Diameter Seal
123-3171: 171.04mm Inner Diameter Seal

Cat® 171.04mm Inner Diameter Rubber Seal prevents leaks by creating a seal between parts in the Brake and Planetary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 123-3171

Units of Measure

USMetric
Axial Thickness (mm): 3.0
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.13
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.4
Cross Section Height (mm): 3.4
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 171.0
Inside Diameter (in): 6.73
Radial Thickness (mm): 3.0
Cross Section Height (in): 0.13
View More
Compatible Models for part number 123-3171

INTEGRATED TOOLCARRIER

IT14G

COMPACT WHEEL LOADER

910G 914G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced