Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws126-1499: M16-2 x 250mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws126-1499: M16-2 x 250mm Hex Head Bolt
126-1499: M16-2 x 250mm Hex Head Bolt

Cat® Hexagonal Head Bolt for planetary transmission manifold mounting used to firmly attach the planetary transmission manifold

Brand: Cat

Product Images
126-1499: M16-2 x 250mm Hex Head Bolt
126-1499: M16-2 x 250mm Hex Head Bolt
126-1499: M16-2 x 250mm Hex Head Bolt
126-1499: M16-2 x 250mm Hex Head Bolt
126-1499: M16-2 x 250mm Hex Head Bolt

Cat® Hexagonal Head Bolt for planetary transmission manifold mounting used to firmly attach the planetary transmission manifold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 126-1499

Units of Measure

USMetric
Bolt Length (in): 9.843
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 250.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 7.598
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 193.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: None
View More
Compatible Models for part number 126-1499

WHEEL SKIDDER

545C 545

CHALLENGER

85C 75C

ARTICULATED TRUCK

730 725C 725 725C2

TRUCK ENGINE

3176B 3176

MARINE ENGINE

3176B

INDUSTRIAL ENGINE

C13 3176B

TRUCK

797B

LOAD HAUL DUMP

R1300 R1300G II R1300G

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

EJECTOR TRUCK

730

PETROLEUM PACKAGE

TH31-E61

AG TRANSMISSION

TA19-M4WD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced