Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws127-2170: 20mm Long Truss Head Hexalobular Drive Screw
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
127-2170: 20mm Long Truss Head Hexalobular Drive Screw
127-2170: 20mm Long Truss Head Hexalobular Drive Screw

Machine Screw

Brand: Cat

Product Images
127-2170: 20mm Long Truss Head Hexalobular Drive Screw
127-2170: 20mm Long Truss Head Hexalobular Drive Screw
127-2170: 20mm Long Truss Head Hexalobular Drive Screw
127-2170: 20mm Long Truss Head Hexalobular Drive Screw
127-2170: 20mm Long Truss Head Hexalobular Drive Screw

Machine Screw

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 127-2170
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 127-2170

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Zinc,Alloy Steel,Corrosion Preventative Fluid
Bolt Type: Rounded Head (Pan)
Thread Size (in): 0
Coating: Zinc Flake-Black
Class or Grade: ISO 898-1 Class 12.9
Bolt Length (in): 0.787
Thread Size (mm): M8
Bolt Length (mm): 20
Grip Length (in): 0.098
Thread Size (dia x pitch) (mm): M8x1.25
Grip Length (mm): 2.5
View More
Compatible Models for part number 127-2170

GENERATOR

XQ330

TRUCK ENGINE

C7

INTEGRATED TOOLCARRIER

IT38H IT28G

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

303.5E2 CR 302.5C 304E2 304CR 303C CR 307.5 302CR 305E2 CR 305E 304E 303.5C 303.5E 303.5D 303ECR 305.5E2 301.8 301.9 301.6 301.5 304SR 305.5E 308E 308C 303E CR 303 SR 301.6C 301.8C 308E2 CR 301.7CR 305E2 303CR 304E2 CR 304D CR 304 308 309 306 305.5E2 CR 304.5E2 303.5E2 303.5CR 302.7CR 305 CR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

EXCAVATOR

M315F 315D L M317F 321C 330C FM 325C 320D 320D FM RR 325D FM 320D FM 324D FM FM538 312D FM548 330D FM FM558 314C FM568 324D FM LL MH3295 325C FM 319D 320C FM 322C FM

PAVING COMPACTOR

CC2.7 CB-22B C13 MARINE CB2.7 CB2.5 MG630

MULTI TERRAIN LOADER

297D2 XHP 287C2 267B 247B 247B3 287C 287B 287D 297D2 297D XHP 277B 277D 277C 257D3 277C2 257B3 257D 257B 267 257 287 277 297D 297C 247

COMPACT TRACK LOADER

285XE 279C2 279D3 299D 299C 279D 279C 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289C 289C2 289D3 249D 299D2 XHP 239D3 299D3 XE 259B3 259D3

WHEEL TRACTOR

623G 623H 621G 621H 627G 627H 631K 631G 621K OEM 651 657G 637G 637K

ROTARY MIXER

RM800 RM500B

TRACK LOADER

933C 939C 973C 973D 973K 953C 953D 953K 963 973 953 963D 963C 963K

PETROLEUM TRANSMISSION

CX31-P600

SOIL COMPACTOR

825 CP44B 815 CP12 GC CS12 GC 815K CS10 CS11 CS12 CS13 CS10 GC CP7 CP5 CP13 GC CS5 825K 815F II CP11 CP13 CS13 GC CS44B CS11 GC

BACKHOE LOADER

420F2 430F 450F 420XE 427F2 438D 416F2 415 416 426 428 424 420 434E 434F 432F 432D 434 430 432 444 440 450 416E 416F 416D 434F2 432F2 430F2 442E 428F2 422F 422E 444F 415F2 420F 444F2 426 F2 422F2 428F 428D 428E

WHEEL DOZER

854G 854K 834K 814K 844H 844K 834 844 854 824K 814F II 814 824

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826H 826K 816K 836H 836G 836K

TELEHANDLER

TH1055 TH1255 TH0842

COMPACT WHEEL LOADER

920K 901C 902C 906H2 914 910 903 902 901 902C2 906 930 938 920 926 906H 903D 903C 908M 908H2 906M 907H 907M 908H 910G 910K 910M 901C2 907H2 903C2 914K 914M 918M

WHEEL LOADER

982XE 988 XE 966 XE 962L 986K 962K 962M 980XE 988K 966H 966L 966K 966M 950GC 814K 924H 924G 924K 926M 962 928H 966 972 966 GC 907K 972 XE 986 980 982 906K 906M 988 995 990 993 992 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 908 907 906 990K 990H 950 GC 972M XE 993K 992G 992K 972XE 994F 994K 994H 972K 972M 972L 988GC 950K 950M 950L 930K 930M 938H 938K 990 II 938M 966XE 980GC 962M Z 950M Z 966K XE 966M XE 980L 980K 980M 982M

ARTICULATED TRUCK

725C2 740 GC 730C 725 735C 745 730 735 725C 730C2 730 EJECTOR 740C 745C

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.6 CC2.7

WHEELED EXCAVATOR

M314-07 M314 M315 M322 M320 M318 M319 M316 M317 M313-07 MH3026 MH3024

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

LOGGER

322C

TRACTOR

784C 784B

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B

POWER MODULE

XQ2280

TRANSMISSION-ONHIGHWAY

CX31

LOAD HAUL DUMP

R2900 XE R1700G R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3022 MH3024 TH0642

MOTOR GRADER

120M 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160M 140M 3 AWD 14M-3 16 14 18 120M 140M 12M 3 12M 2 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 12M 14M3 120 16M3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6020B 6060

TRACK-TYPE TRACTOR

D10 D11 D5R LGP D3C III D5R2 D5N D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D5R XL D8T D6K XL D9T D6T XW PAT D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6XE D4K XL D6K2 LGP D6N OEM D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10R D10T D11R D11T D6T LGPPAT D6K LGP D10T2 D6T XL PAT D5K2 XL D3K LGP

ASPHALT PAVER

AP1055 AP655 BG555E PE636 AP400 AP600 AP655F BG1000E AP-500E AP-1000E AP-1000F AP-555E BG600D AP355F AP455 AP500 AP-600D AP655F L AP600F AP-655D BG1055E AP355 AP-1055F AP-1055E AP555 BG655D BG500E AP1000

PIPELAYER

587T 587R PL83 PL87 PL72 PL61 583T

VIBRATORY COMPACTOR

CB10 CS-44B CB7 CD-44B CP-64 CB-66B CP-56 CB-534D CP11 GC CB-64B CP-34 CC4.0 CP-76 CP-74 CB-64 CB-54 CB-564D CD-54 CB-44B CB-68B CB-434D CP-44B CS10 GC CB-14 CP44B CS-56 CS11 GC CS-34 CS-76 CS-74 CB46B CS-64 CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CD-54B CS7 CP7 CS44B

PETROLEUM PACKAGE

CX31-P600-

GENERATOR SET

XQ1140 XQ230 XQ125CM 3508B C4.4

RECLAIMER MIXER

RM400 RM800 RM500B RM-300

EJECTOR TRUCK

730C 730C2 EJ 740 730

MACHINE CNTRL & GDNC

COMMAND CMD STATN

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ENGINE - MACHINE

C32

TRANSMISSION

CX31 HT CX31-P300 CX31

ROTARY/TRACK DRILLS

MD6640

SKID STEER LOADER

289D3 226B 226D 252B3 232D3 272D XHP 226B3 226D3 272C 272D 252B 256C 272D3 272D2 232B 232D 236B 236D 242B3 242D3 216B 270XE 262C2 246D3 272D3 XE 279D3 272D2 XHP 249D3 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 242B 242D 228 226 246B 246D 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573D 2570D 563D 2670D

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793B 793C 793F 772G 773G 797F 773F 797B 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 785G 785C 785D 785B 795F AC 793F AC

SNOW BLOWER

SR21 SR18 SR17

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert