Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws129-3179: M8X1.25 Thread Stud Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws129-3179: M8X1.25 Thread Stud Bolt
129-3179: M8X1.25 Thread Stud Bolt

STUD BOLT

Brand: Cat

Product Images
129-3179: M8X1.25 Thread Stud Bolt
129-3179: M8X1.25 Thread Stud Bolt
129-3179: M8X1.25 Thread Stud Bolt
129-3179: M8X1.25 Thread Stud Bolt
129-3179: M8X1.25 Thread Stud Bolt

STUD BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 129-3179
Head Height (mm): 5.25
Material: Low Alloy Steel,Alloy Zinc
Stud Thread Pitch: 1.25
Stud Thread Size: M8
Coating: Zinc Phosphate + Oil Coating Up To 72 Hrs To Red Rust
Thread Size (mm): M8
Grade: 10.9
Locking Feature: Dimensions and tolerances for metric hex head fasteners
Material Description: ISO 898-1, Class 10.9 (1040 MPa minimum ultimate tensile strength) heat treated steel, metric fasteners.
Hole Thread Pitch: 1.25
Overall Length (mm): 130.0
Drive (mm): 13.0
Grip Length (mm): 85.75
View More
Compatible Models for part number 129-3179

TRUCK ENGINE

3116 3126

WHEEL TRACTOR

613C II

INTEGRATED TOOLCARRIER

IT62G IT38G

WHEEL HARVESTER

550 570 580

ENGINE

3126

TRACK LOADER

973D 953C 963B 963C 953

MATERIAL HANDLER

MH3295

MOTOR GRADER

12M 120H ES 120M

WHEEL LOADER

960F 938G 950G 962G 950F II

TRACK-TYPE TRACTOR

D6N

FORWARDER

574

WHEEL SKIDDER

535B 525B

INDUSTRIAL TRACTOR

TK381 TK371

ENGINE - MACHINE

3116

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B BG-260C AP-1000B BG-245C

MARINE ENGINE

3126

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3126 3116

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370 TK380 543 533

EXCAVATOR

322B L 325B LN 325B L 395 MH3295 322B LN 374F L 390F 374F 322C FM 322C 390F L 374 3101

MOBILE HYD POWER UNIT

390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced