Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings130-0229: 3.53 x 129.77mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings130-0229: 3.53 x 129.77mm 75A FKM O-Ring
130-0229: 3.53 x 129.77mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
130-0229: 3.53 x 129.77mm 75A FKM O-Ring
130-0229: 3.53 x 129.77mm 75A FKM O-Ring
130-0229: 3.53 x 129.77mm 75A FKM O-Ring
130-0229: 3.53 x 129.77mm 75A FKM O-Ring
130-0229: 3.53 x 129.77mm 75A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 130-0229

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 129.77
Inside Diameter (in): 5.109
Material: FKM (75),FKM - Fluoroelastomer,FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 251
View More
Compatible Models for part number 130-0229

PUMPER

SPF343C SPF743

UNDERGROUND ART TRUCK

AD60 AD55B AD63

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 CX35-P800 TH48-E80 TH48-E70 TH55FT-E90 CX31-P600

COLD PLANER

PM-465 PM-201 PM-565 PM-565B

OFF HIGHWAY TRUCK

789G 789D 793F 785D 789 785 793

MOTOR GRADER

12H 18M3 12M 24M 12K 120H 24 14M3 12M 3 12M 2 16 14 18 160K 120M 160H 120K 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 135H 120M 2 16M 16M3 163H 14M-3 160 140M 140K 140H 160M 2 160M 3 14L 150 14M 140K 2 160M 3 AWD 140 143H 16GC 120K 2

PUMP

WS305 XD WS223 XD WS255 SS WS223 WS273 XD WS223 SS WS255 XD WS255

ROTARY CUTTER

RC20

TELEHANDLER

TH336C

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

972H 966 GC 980H 966H

TRACK-TYPE TRACTOR

D7R D6R III D8T D6R STD D7R LGP D9T D6R XL D7R SERIES D10T D7R II D6R D6T D6N D7R XR

ENGINE - MACHINE

C4.4

PIPELAYER

583T 572R II 587T 587R

OFF-HIGHWAY TRUCK

D10R

TRUCK

785 793F CMD 775F 793F OEM 793F 789C 789D 777F 793F XQ 785G 797F 773F 785C 785D

WATER FORDING TRACTOR

D7R II

PUMP POWER END

WSP223 WSP305 WSP273 WSP255

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX31-P600- TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced