Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers130-1433: 25mm Outer Diameter Steel Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers130-1433: 25mm Outer Diameter Steel Spacer
130-1433: 25mm Outer Diameter Steel Spacer

Cat® Steel Spacer with 17mm Overall Length used for Additional Stretch Length in Fasteners

Brand: Cat

Product Images
130-1433: 25mm Outer Diameter Steel Spacer
130-1433: 25mm Outer Diameter Steel Spacer
130-1433: 25mm Outer Diameter Steel Spacer
130-1433: 25mm Outer Diameter Steel Spacer
130-1433: 25mm Outer Diameter Steel Spacer

Cat® Steel Spacer with 17mm Overall Length used for Additional Stretch Length in Fasteners

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 130-1433

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 25.0
Inside Diameter (mm): 11.0
Thickness (mm): 17.0
Coating: Mechanical Zinc
Length (in): 0.66
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.669
Inside Diameter (in): 0.433
Outside Diameter (in): 0.984
Center Hole Form: Non-Threaded
Length (mm): 17.0
View More
Compatible Models for part number 130-1433

GENERATOR SET

C4.4 C175-20 C175-16 C7.1 C175-16GENSET G3520B 3516C 3516E

WHEEL TRACTOR

613C II

ENGINE

3512E 3516C 3516E 3512C

TRACK LOADER

933C

PETROLEUM ENGINE

3516C

LOCOMOTIVE ENGINE

C175-16

EJECTOR TRUCK

740B

BACKHOE LOADER

430E 420E

MOTOR GRADER

16M 140K 120K 120K 2

TELEHANDLER

TH360B TH355B

WHEEL LOADER

980M 982M

TRACK-TYPE TRACTOR

D7R D4C III D3G D4G D6R STD D7R LGP D6R XL D6R D7R XR D3C III

ARTICULATED TRUCK

740B 735B

MINI HYD EXCAVATOR

307C

MARINE AUXILIARY

3512C 3516C

MARINE ENGINE

3512C 3516 3512E 3516B 3516C 3516E

WHEELED EXCAVATOR

M330D

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3512E 3516C

TRUCK

775F 773F

GAS ENGINE

G3520B

EXCAVATOR

311D LRR 330D MH 336D 336D2 L 330D LN 340D2 L 336D L 374F L 336D2 330D 336D LN 390F L 336D2 GC 340D L 311F LRR 330D L 330D FM

VIBRATORY COMPACTOR

CB-64 CB-54

MOBILE HYD POWER UNIT

330D 330D L 340D2 L 336D 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced