Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings131-3718: 3.53 x 91.67mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings131-3718: 3.53 x 91.67mm 75A FKM O-Ring
131-3718: 3.53 x 91.67mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
131-3718: 3.53 x 91.67mm 75A FKM O-Ring
131-3718: 3.53 x 91.67mm 75A FKM O-Ring
131-3718: 3.53 x 91.67mm 75A FKM O-Ring
131-3718: 3.53 x 91.67mm 75A FKM O-Ring
131-3718: 3.53 x 91.67mm 75A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 131-3718

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 91.67
Inside Diameter (in): 3.609
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 239
View More
Compatible Models for part number 131-3718

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C11 C13

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

LOAD HAUL DUMP

R1600G R1600H R1700G R1700

MATERIAL HANDLER

M325D MH MH3260 M325D L MH

OFF HIGHWAY TRUCK

770 775 773 793F 798 AC 793 798 796 AC 794 AC

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 16 14 18 16M 14M 16GC 14M3 16M3 14M-3

TRACK-TYPE TRACTOR

D8N D10N D10R D10T

ASPHALT PAVER

AP1055 AP-1055F

MARINE ENGINE

C140 C175-16

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

349F LXE 349D L 325D FM LL 324D 326D L 349E L 349E L VG 352F XE VG 345C 345D 325D FM 349F L 325D L 349D2 352F-VG 349D 324D L 349E 325D 349F 352 UHD 352F 349 324D FM LL 328D LCR 329D L 324D FM 349D2 L 352 355 345C L 345D L VG 329D 345D L 345C MH M325D L MH

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-C13I CX31-P600

MOBILE HYD POWER UNIT

329D L 349E L HVG 349E TH43-C18 352FMHPU 345D 345C 349D L 349D2 345C L

WHEEL TRACTOR

623H 621K OEM 621H 627H

GENERATOR SET

XQ425 C13 XQ375 G3516 G3516C G3516E C175-16GENSET G3516K C13 XQ350 DE450GC C13GENSET C175-20 D350GC DE500SGC C175-16 D400GC G3520C C18 G3520E C15 3512 C13 DE550GC DE500GC DE450SGC G3512E G3512H G3512K

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-300

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C175-16 C175-20 C13B

PETROLEUM ENGINE

C13 C11 C175-16 3512C

LOCOMOTIVE ENGINE

C175-16 C175-20

EJECTOR TRUCK

730C2 EJ 730C 740B 730

WHEEL DOZER

854 854G 854K

AG TRANSMISSION

TA22-M4WD TA19-M4WD

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

982XE 972G 972H 980 982 980GC 995 993 992 980XE 966H 966G 982 XE 980 XE 980K HLG 972G II 993K 980C 980F 992G 980L 980K 992K 980M 994F 994K 994H 966G II 982M

ROAD RECLAIMER

RM500

WIDE BODY TRUCK

707

GEN SET ENGINE

C13GENSET POWER SYS

CHALLENGER

MTC735 MTC745 MTC755 MT700 MTC765 MT800

ARTICULATED TRUCK

730C2 730 EJECTOR 740B 730C 725 735B 730 735

TRANSMISSION

TA22 TR53

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C175-16 C11 C13

QUARRY TRUCK

773E 770G

TRUCK

797 773G LRC 770G 795F XQ 793B 793C 793F 793F XQ 773E 773D 773G 797F 794 AC 773G OEM 785C 797B 785B 793F CMD 775G 793F OEM 795F AC 789C 789B 793F AC 775G OEM 775G LRC 770G OEM

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

TRACTOR

784C

GAS ENGINE

G3512H G3612

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced