Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings133-7134: Bearing-Race and Roller Assembly
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings133-7134: Bearing-Race and Roller Assembly
133-7134: Bearing-Race and Roller Assembly

Cat® Cylindrical Roller Bearing (Inner Race and Roller Assembly)

Brand: Cat

Product Images
133-7134: Bearing-Race and Roller Assembly
133-7134: Bearing-Race and Roller Assembly
133-7134: Bearing-Race and Roller Assembly
133-7134: Bearing-Race and Roller Assembly
133-7134: Bearing-Race and Roller Assembly

Cat® Cylindrical Roller Bearing (Inner Race and Roller Assembly)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-7134

Units of Measure

USMetric
Outside Diameter (mm): 164.658
Inside Diameter (mm): 120.0
Height (mm): 28.0
Outside Diameter (in): 6.4825
Inside Diameter (in): 4.724
Height (in): 1.102
Material: Alloy Steel
View More
Compatible Models for part number 133-7134

WHEEL DOZER

834G 834H 834 834K

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

988G 988H 988K 988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced