Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings135-2654: 3.53 x 158.34mm 78A HNBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings135-2654: 3.53 x 158.34mm 78A HNBR O-Ring
135-2654: 3.53 x 158.34mm 78A HNBR O-Ring

O-ring

Brand: Cat

Product Images
135-2654: 3.53 x 158.34mm 78A HNBR O-Ring
135-2654: 3.53 x 158.34mm 78A HNBR O-Ring
135-2654: 3.53 x 158.34mm 78A HNBR O-Ring
135-2654: 3.53 x 158.34mm 78A HNBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 135-2654

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 158.34
Inside Diameter (in): 6.234
Material: HNBR - Hydrogenated Nitrile,HNBR (78),HNBR,Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
Dash Size: 259
View More
Compatible Models for part number 135-2654

WHEEL TRACTOR

657G

GENERATOR SET

C32

TRUCK ENGINE

C9 C13 C15

ENGINE

C32 MARINE C9.3

PETROLEUM ENGINE

C9

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

EJECTOR TRUCK

730

BACKHOE LOADER

415 416 434 430 432 420XE 428 444 440 420

COLD PLANER

PC45

ROTARY CUTTER

RC7

ARTICULATED TRUCK

725C 725 730 725C2 735

MINI HYD EXCAVATOR

308 309

MARINE ENGINE

C32 C32 MARINE

INDUSTRIAL ENGINE

C11 C13 C15 C9

PETROLEUM PACKAGE

TH31-C9P TH35-C13T TH31-C9T TH35-C15T TH31-E61 TH35-C15I TH35-E81 TH31-C9I TH35-C11I TH35-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced