Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges135-8241: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges135-8241: Bucket Cutting Edge
135-8241: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge - RH

Brand: Cat

Product Images
135-8241: Bucket Cutting Edge
135-8241: Bucket Cutting Edge
135-8241: Bucket Cutting Edge
135-8241: Bucket Cutting Edge
135-8241: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 135-8241

Units of Measure

USMetric
Position: Rh
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 35.0
Width (mm): 360.0
End 2 Hole Spacing (in): 7.913
End 1 Hole Spacing (mm): 201.0
Attachment Method: Bolt-on
End Shape 2: Angled Up
Width (in): 14.173
End Shape 1: Angled Up
End 2 Hole Offset (in): 2.409
End 2 Hole Spacing (mm): 201.0
Hole Quantity: 4
Edge Length (in): 31.063
Edge Shape: Continuous
End 1 Hole Offset (in): 2.394
End 1 Hole Spacing (in): 7.913
Edge Length (mm): 789.0
End 1 Hole Offset (mm): 60.8
Hole Spacing (in): 10.433
Hole Spacing (mm): 265.0
End 2 Hole Offset (mm): 61.2
View More
Compatible Models for part number 135-8241

WHEEL LOADER

966H 966G 972G II 972M XE 966L 972G 966K 966 966M 972H 972K 966G II 972M 972 972L 966XE 966K XE 972XE 966M XE 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced