Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges135-8243: Bucket Cutting Edge
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges
135-8243: Bucket Cutting Edge
135-8243: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge - RH

Brand: Cat

Product Images
135-8243: Bucket Cutting Edge
135-8243: Bucket Cutting Edge
135-8243: Bucket Cutting Edge
135-8243: Bucket Cutting Edge
135-8243: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge - RH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 135-8243
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 135-8243

Units of Measure

USMetric
Position: RH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Thickness (mm): 35
Width (mm): 360
End 1 Hole Spacing (mm): 133
End 2 Hole Spacing (in): 5.236
Attachment Method: Bolt-On
End Shape 2: Angled Up
End Shape 1: Angled Up
Width (in): 14.173
End 2 Hole Offset (in): 2.567
End 2 Hole Spacing (mm): 133
Hole Quantity: 4
Edge Length (in): 23.465
Edge Shape: Continuous
End 1 Hole Spacing (in): 5.236
End 1 Hole Offset (in): 2.551
Edge Length (mm): 596
Hole Spacing (in): 7.874
End 1 Hole Offset (mm): 64.8
Hole Spacing (mm): 200
End 2 Hole Offset (mm): 65.2
View More
Compatible Models for part number 135-8243

WHEEL LOADER

966H 966G 972G II 972M XE 966L 972G 966K 966 966M 972H 972K 966G II 972M 972 972L 966XE 966K XE 972XE 966M XE 966 GC

View More
Related parts
8T-9079
8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
4K-0684
4K-0684: 1 1/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert