Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges135-9349: 1216.8mm Long Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges
135-9349: 1216.8mm Long Cutting Edge
135-9349: 1216.8mm Long Cutting Edge

Cat® Cutting Edge assists in cutting through many materials like soil, rocks, debris, or vegetation. It provides a sharp surface to efficiently penetrate the ground and push and lift materials

Brand: Cat

Product Images
135-9349: 1216.8mm Long Cutting Edge
135-9349: 1216.8mm Long Cutting Edge
135-9349: 1216.8mm Long Cutting Edge
135-9349: 1216.8mm Long Cutting Edge
135-9349: 1216.8mm Long Cutting Edge

Cat® Cutting Edge assists in cutting through many materials like soil, rocks, debris, or vegetation. It provides a sharp surface to efficiently penetrate the ground and push and lift materials

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 135-9349
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 135-9349

Units of Measure

USMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 2.362
Overall Length (in): 47.906
End Hole Spacing (mm): 76.2
Hole Quantity: 9
Hole Size: 1-in Plow Bolt (28 mm square)
Edge Shape: Flat
Thickness (mm): 60
Width (mm): 406
Serration: Not Serrated
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 1,216.8
Machine: Motor Grader
Width (in): 15.984
View More
Compatible Models for part number 135-9349

MOTOR GRADER

24H 24M 24

View More
Related parts
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
4J-9058
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Check Price
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
1J-3527
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert