Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home136-2409: Washer
Home136-2409: Washer
136-2409: Washer

Spacer

Brand: Cat

Product Images
136-2409: Washer
136-2409: Washer
136-2409: Washer
136-2409: Washer
136-2409: Washer

Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-2409

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 41.7
Inside Diameter (mm): 24.7
Thickness (mm): 8.8
Material: Alloy Steel
Thickness (in): 0.346
Inside Diameter (in): 0.972
Outside Diameter (in): 1.642
View More
Compatible Models for part number 136-2409

MINI HYD EXCAVATOR

308E CR 308E SR 308E2CR 308E2SR 307D 307C 307B 308E2 CR 308E2 SR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced