Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears136-2925: 23 Teeth Without Motor Final Drive Planetary Gear
HomeDrivetrainFinal DriveFinal Drive Gears136-2925: 23 Teeth Without Motor Final Drive Planetary Gear
136-2925: 23 Teeth Without Motor Final Drive Planetary Gear

Cat® Without Motor Final Drive Planetary Gear transfers torque through compact gear meshing, enabling efficient motion and speed conversion

Brand: Cat

Product Images
136-2925: 23 Teeth Without Motor Final Drive Planetary Gear
136-2925: 23 Teeth Without Motor Final Drive Planetary Gear
136-2925: 23 Teeth Without Motor Final Drive Planetary Gear
136-2925: 23 Teeth Without Motor Final Drive Planetary Gear
136-2925: 23 Teeth Without Motor Final Drive Planetary Gear

Cat® Without Motor Final Drive Planetary Gear transfers torque through compact gear meshing, enabling efficient motion and speed conversion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-2925

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 181.46
Inside Diameter (mm): 86.023
Length (mm): 36.0
Outside Diameter (in): 7.144
Inside Diameter (in): 3.386
Length (in): 1.417
Material: Low Alloy Steel,Alloy Steel
View More
Compatible Models for part number 136-2925

EXCAVATOR

365C L 374 374F 345B II 345C L 365B L 365C L MH 365B II 365C 374F L 374D L 345C 365B

MOBILE HYD POWER UNIT

365C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced