Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps137-1602: 107.20mm Minimum Internal Diameter Clamp
Home
Hardware, Seals, & ConsumablesHardwareClampsHose Clamps
137-1602: 107.20mm Minimum Internal Diameter Clamp
137-1602: 107.20mm Minimum Internal Diameter Clamp

Turbocharger Turbine Clamp

Brand: Cat

Product Images
137-1602: 107.20mm Minimum Internal Diameter Clamp
137-1602: 107.20mm Minimum Internal Diameter Clamp
137-1602: 107.20mm Minimum Internal Diameter Clamp
137-1602: 107.20mm Minimum Internal Diameter Clamp
137-1602: 107.20mm Minimum Internal Diameter Clamp

Turbocharger Turbine Clamp

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
137-1602137-1602
214-7568214-7568
197-8419197-8419
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 137-1602
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 137-1602

Units of Measure

USMetric
Width (mm): 134.6
Material Description: Steel
Height (mm): 27.9
Length (in): 5.3
Clamp Width (mm): 18.3
Gage Diameter (mm): 107.2
Height (in): 1.1
Length (mm): 134.6
View More
Compatible Models for part number 137-1602

GENERATOR

SR4 LC51XX SR4B

TRUCK ENGINE

C9 C-10 C-9

POWER MODULE

C18

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 637K

SITE PREP TRACTOR

586C

OFF HIGHWAY TRUCK

773GC

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

14 120K 160 140M 140K 140G 14L 150 140K 2 140 12M 12K 160K 160M 140M 2 160M 2 120K 2

HYDRAULIC SHOVEL

6015 6015 FS

POWER PACK

C18

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D6R III D7R LGP D6R XL D7R SERIES D6R D6T D7E D7R D6 D7 D6R STD D7R II D6R LGP D7R XR

ASPHALT PAVER

BG-2455D AP-1000D BG-260D AP-1055D AP-755

MARINE ENGINE

C18

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 2290 522 521 2590 2491 521B 532 522B 541 551 552 TK711

PIPELAYER

572R II PL72

WATER FORDING TRACTOR

D7R II

EXCAVATOR

325D FM LL 336D2 LXE 336D 324D 336D2 L 326D L 340D2 L 336D LN 3101 330D FM 325D FM 325D L 330C L 336D L 336D2 330C FM 324D L 330D L 325D 324D FM LL 330D MH 328D LCR 329D LN 329D L 324D FM 350 M325D MH 330D LN 336D2 GC 340D L 329D 336D2 XE 330C LN 325D MH 330C 330D 324D LN 336D2 L XE 330C MH M325D L MH

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 329D L 385C 340D2 L 336D L 325D L 325D TH43-C18 336D 330D 324D LN 330C

WHEEL TRACTOR

627G 627H 637G 637K

GENERATOR SET

C18 GEN SE D550GC C9 GEN SET D600 GC C9 C27 XQP300 C18 I6 C18 D250GC D300GC

RECLAIMER MIXER

RM400

ENGINE

C9 INDUSTRIAL

TRACK LOADER

973 973C 973D 973K

LOCOMOTIVE ENGINE

C18

PETROLEUM ENGINE

C18 C9 C7 C32

SOIL COMPACTOR

815F II 815B

WHEEL DOZER

814F II

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM-102

LANDFILL COMPACTOR

816F II

PETROLEUM GEN SET

C18

WHEEL LOADER

966 972M 972L 972 966 GC 950G II 962H 950H 966D 966F 966E 966L 966M 966F II 938G II 962G II

FORWARDER

584 584HD

ROAD RECLAIMER

RM800 RM400

ENGINE - MACHINE

C9 C-9

GEN SET ENGINE

POWER SYS

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 65C 65D MTC755 MTC765

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C18 C7 C9 C9.3B 3412E C-9

WHEEL SCRAPER

637E 637G 637D 627G

WHEEL FELLER BUNCHER

573

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert