Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear ProtectionMechanically Attached Wear Plate System (MAWPS)138-0022: Mawps Wear Plate
HomeGround Engaging ToolsWear ProtectionMechanically Attached Wear Plate System (MAWPS)138-0022: Mawps Wear Plate
138-0022: Mawps Wear Plate

Cat® 20 Series MAWPS Wear Plate

Brand: Cat

Product Images
138-0022: Mawps Wear Plate
138-0022: Mawps Wear Plate
138-0022: Mawps Wear Plate
138-0022: Mawps Wear Plate
138-0022: Mawps Wear Plate

Cat® 20 Series MAWPS Wear Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 138-0022

Units of Measure

USMetric
Width (mm): 200.0
Length (in): 8.858
Material: Low Alloy Steel
Wear or Durability: Standard
Thickness (in): 1.378
Series: 20 Series
Thickness (mm): 35.0
Length (mm): 225.0
Width (in): 7.874
View More
Compatible Models for part number 138-0022

BUCKET

BUCKET

TRUCK

775G 793D 770 793F

LOAD HAUL DUMP

R2900G R1700G R1300G R1600H

ASPHALT FINISHER

MF41WD

EXCAVATOR

352F 349F L 349F LXE 365B II 349D2 L 374 352F XE VG 365C 374F L 374D L

WHEEL LOADER

972M XE 962 986 966K XE 966M XE 988K XE 938K 988G 988H 988K 924K 966K 986H 930K 966 988 966M 950K 972K 986K 962K 988 XE 950M 972M 950 962M 972 972XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced