Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products140-2185: 1"xM18 Coupler Adapter
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
140-2185: 1"xM18 Coupler Adapter
140-2185: 1"xM18 Coupler Adapter

Cat® Coupler Adapter provides a secure connection of two threaded rods, extending their length while maintaining structural integrity assemblies

Brand: Cat

Product Images
140-2185: 1"xM18 Coupler Adapter
140-2185: 1"xM18 Coupler Adapter
140-2185: 1"xM18 Coupler Adapter
140-2185: 1"xM18 Coupler Adapter
140-2185: 1"xM18 Coupler Adapter

Cat® Coupler Adapter provides a secure connection of two threaded rods, extending their length while maintaining structural integrity assemblies

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Coupler Adapter connects threaded rods, studs with different thread standards, and facilitates the seamless integration of components that otherwise would be incompatible due to differing thread types. It ensures a tight and secure connection, maintaining the structural integrity and load-bearing capacity of the joined parts. The adapter handles different loads and stresses, and ensures durability and longevity, even under continuous operation.

Attributes:
• Used to connect English and Metric threaded rods.
• Vibration-resistant to prevent loosening during operation.
• Also used as an adapter to install metric wheel studs.
• Prevent rod bending and warping under operational loads.
• Has a capacity of 15 tons.

Applications:
The Coupler Adapter connects two threaded rods to extend their length to provide a secure and stable connection that maintains the alignment and load-bearing capacity of the rods.

The Coupler Adapter connects threaded rods, studs with different thread standards, and facilitates the seamless integration of components that otherwise would be incompatible due to differing thread types. It ensures a tight and secure connection, maintaining the structural integrity and load-bearing capacity of the joined parts. The adapter handles different loads and stresses, and ensures durability and longevity, even under continuous operation.

Attributes:
• Used to connect English and Metric threaded rods.
• Vibration-resistant to prevent loosening during operation.
• Also used as an adapter to install metric wheel studs.
• Prevent rod bending and warping under operational loads.
• Has a capacity of 15 tons.

Applications:
The Coupler Adapter connects two threaded rods to extend their length to provide a secure and stable connection that maintains the alignment and load-bearing capacity of the rods.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 76.2
Length (in): 3
Hex Size (mm): 38.1
Hex Size (in): 1.5
Internal Thread: 1"-14-2B, M18x1.5-6H
Material: Steel,Low Alloy Steel,Coating Mixed: Nonmetallic
Weight (kg): 0.548
Weight (lb): 1.208
Units of MeasureUSMetric
Length (mm): 76.2
Length (in): 3
Hex Size (mm): 38.1
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 140-2185

The Coupler Adapter connects threaded rods, studs with different thread standards, and facilitates the seamless integration of components that otherwise would be incompatible due to differing thread types. It ensures a tight and secure connection, maintaining the structural integrity and load-bearing capacity of the joined parts. The adapter handles different loads and stresses, and ensures durability and longevity, even under continuous operation.

Attributes:
• Used to connect English and Metric threaded rods.
• Vibration-resistant to prevent loosening during operation.
• Also used as an adapter to install metric wheel studs.
• Prevent rod bending and warping under operational loads.
• Has a capacity of 15 tons.

Applications:
The Coupler Adapter connects two threaded rods to extend their length to provide a secure and stable connection that maintains the alignment and load-bearing capacity of the rods.

View More
Specifications for part number 140-2185

Units of Measure

USMetric
Length (mm): 76.2
Length (in): 3
Hex Size (mm): 38.1
Hex Size (in): 1.5
Internal Thread: 1"-14-2B, M18x1.5-6H
Material: Steel,Low Alloy Steel,Coating Mixed: Nonmetallic
Weight (kg): 0.548
Weight (lb): 1.208
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert