Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves141-1481: 120mm Long Shuttle Valve Body
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves
141-1481: 120mm Long Shuttle Valve Body
141-1481: 120mm Long Shuttle Valve Body

Cat® Shuttle Valve Group (Ride Control)

Brand: Cat

Product Images
141-1481: 120mm Long Shuttle Valve Body
141-1481: 120mm Long Shuttle Valve Body
141-1481: 120mm Long Shuttle Valve Body
141-1481: 120mm Long Shuttle Valve Body
141-1481: 120mm Long Shuttle Valve Body

Cat® Shuttle Valve Group (Ride Control)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 141-1481
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 141-1481

Units of Measure

USMetric
Length (mm): 120.5
Width (mm): 63.5
Height (mm): 38.1
Length (in): 4.75
Width (in): 2.5
Height (in): 1.5
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 141-1481

INTEGRATED TOOLCARRIER

IT38G II IT62G II IT62G IT38G

WHEEL LOADER

938G 928G 928HZ 988G 924G 988H 930G 962G 962G II 938G II 924GZ 980H 980G 993K 992K 993 980G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert