Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws141-9203: M10-1.5 x 30mm Rounded Pan Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws141-9203: M10-1.5 x 30mm Rounded Pan Head Internal Hex Screw
141-9203: M10-1.5 x 30mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Machine Screw (Hex Socket Drive)

Brand: Cat

Product Images
141-9203: M10-1.5 x 30mm Rounded Pan Head Internal Hex Screw
141-9203: M10-1.5 x 30mm Rounded Pan Head Internal Hex Screw
141-9203: M10-1.5 x 30mm Rounded Pan Head Internal Hex Screw
141-9203: M10-1.5 x 30mm Rounded Pan Head Internal Hex Screw
141-9203: M10-1.5 x 30mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Machine Screw (Hex Socket Drive)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 141-9203

Units of Measure

USMetric
Pitch (mm): 1.5
Hand of Thread: RH
Material: Low Alloy Steel,Alloy Zinc,Alloy Steel
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc Flake
Class or Grade: Iso 898-1 Class 10.9
Bolt Length (in): 1.181
Thread Size (mm): M10
Bolt Length (mm): 30.0
Grip Length (in): 0.118
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (mm): 3.0
View More
Compatible Models for part number 141-9203

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

MATERIAL HANDLER

MH3022 MH3024

OFF HIGHWAY TRUCK

772 793D 793F 798 AC 785D 789 785 793 798 789G 777G 789D 796 AC 794 AC

MOTOR GRADER

24 14 160 140M 14L 150 14M 140 12M 160M

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D10 D11 D9 GC 30/30 D9 D10T2 D6K XL D9T DEUCE D10T D11R D11T

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

KNUCKLEBOOM LOADER

2484C 579C 559C 2384C

ROTARY DRILL

MD6200

ASPHALT PAVER

AP-655C AP-655D AP1055 BG-2455D AP500 AP655 BG555E PE636 AP-1000E AP-1000D AP400 AP-555E BG-260D BG1055E AP600 AP-1055D AP-1055E BG600D BG-2255C AP-600D AP555 BG655D BG1000E AP455 AP-500E SE47 BG500E AP1000

MINING EXCAVATOR

5110B 5130B

EXCAVATOR

M315F M317F M318F MH3022 MH3024

VIBRATORY COMPACTOR

CB10 CB7 CB-64 CB-54 CB-68B CB-54B CB-66B CB-64B

WHEEL TRACTOR

631K 637K

GENERATOR SET

DE1400 D1250 DE1000S D1000 DE1250S D800 DE1250 DE1500

EJECTOR TRUCK

740

BACKHOE LOADER

434E 422E 432E 444E 442E 428E

COLD PLANER

PM312 PM313 PM310

WHEEL DOZER

834H 834K 854K 844K

WHEEL LOADER

972K 972M 986 988GC 986K 950M 962M 988K XE 988H 988K 966K 966M 990K 972M XE 993K 966M XE 980K 992K 980M 994K 994H 982M

GEN SET ENGINE

DE1100 DE800S

ENGINE - MACHINE

C32

ARTICULATED TRUCK

740 735 OEM 735

WHEELED EXCAVATOR

M315D2 M322D MH MH3026 MH3024 M318D M318C M320 M318F M317 M320F M324D2 MH M318D MH M322D2 M322F M322D M322C M318C MH M315D M317D2 M316F M316D M320D2 M313D M322D2 MH M314F

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 PS-360B PS-360C PF-290B CW-34 PS-200B PS-150C PS-150B

INDUSTRIAL ENGINE

C4.4

WHEEL SCRAPER

637K

ASPHALT SCREED

SE60 SE60 FM SE47 FM

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

TRUCK

785 797 773G LRC 770G 795F XQ 793D 793F 772G 793F XQ 785G 773G 797F 773F 794 AC 773G OEM 785C 785D 797B 793F CMD 775G 775F 793F OEM 795F AC 789C 789D 777G 777F 775G OEM 772 770 775G LRC

TRACTOR

784C

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced